Generac Power Systems -Air-Cooled Training 2-Day
Factory Service Training

Air-Cooled Training 2-Day

2-Day Class

Hours: 8:00 a.m. - 5:00 p.m. Class ends 5:00 p.m. on last day of class

No Laptop Required

Curriculum

Disclaimer

Air-Cooled 2 Day Course-Factory Cost $600.00
Class CodeDatesLocationStatus
AC2F040312Apr 02 - 03, 2012Eagle, WICLOSED
AC2F042412Apr 23 - 24, 2012Eagle, WICLOSED
AC2F052212May 21 - 22, 2012Eagle, WICLOSED
AC2F053112May 30 - 31, 2012Eagle, WICLOSED
AC2F061212Jun 11 - 12, 2012Eagle, WICLOSED
ACB0061912Jun 18 - 19, 2012Eagle, WICLOSED
AC2F070612Jul 05 - 06, 2012Eagle, WICLOSED
AC2F071012Jul 09 - 10, 2012Eagle, WICLOSED
AC2F080712Aug 06 - 07, 2012Eagle, WICLOSED
AC2F090612Sep 05 - 06, 2012Eagle, WIRegister - 6 spots left
AC2F101612Oct 15 - 16, 2012Eagle, WIRegister - 12 spots left
AC2F110612Nov 05 - 06, 2012Eagle, WIRegister - 12 spots left
AC2F121812Dec 17 - 18, 2012Eagle, WIRegister - 10 spots left

Curriculum

Air Cooled Service Training Badge

Nightly homework and exercises.

  • Electrical Safety
  • Basic Electricity
  • Engine and Generator Controls, Fuel Systems, Maintenance, Basic Installation Guidelines
  • Hands-on Trouble-Shooting and Operation
  • Transfer Switches
    • Installation and Application Information
    • Trouble-Shooting Information
  • Use of Schematics & Wiring Diagrams

Disclaimer

Airline Reservations:
Airline reservations should be made to Milwaukee's General Mitchell International Airport (MKE). Transportation to and from Mitchell Airport is available via cab or shuttle service (Airport Connection www.mkelimo.com (800) 236-5450). Transportation is not provided by Generac.  Please allow three hours from the time the class finishes to return to the airport - one hour for transportation and two hours prior to return flight. Do not book your airline reservations until  receiving your class confirmation via email.

 

Course Fees:
Fees include instruction, program materials, breakfast at hotel, lunch and accommodations. Transportation between the hotel and training center upon request can be arranged directly through the hotel upon check-in and is NOT included in the course fee. Cost subject to change.

 

Accommodations:
Accommodations are provided by Generac and are included in the course fee. All rooms are single occupancy except the Generac University which is double occupancy. Rooms are reserved from the night before the first day of class with check out being on the morning of the last day of the class. Extra nights are the responsibility of the student. Occupants are responsible for telephone charges, movies, etc. Upon confirmation of attendance, hotel location and directions will be sent the week prior to the class course.

Payment:
Purchase orders or credit card. Must have an existing account in good standing with Generac for purchase orders.

 

Transportation:
TRANSPORTATION IS NOT PROVIDED BY GENERAC. Your transportation to and from the Eagle Training Center can be set up directly through the Hotel once you receive your hotel confirmation number via email.

 

Miscellaneous:
No polyester clothing, all cotton clothing required. No shorts, tank tops or open-toed shoes allowed. No cell phones or pagers during class hours.

 

Cancellation Policy:
A fee of $100.00 will be charged for any reservations cancelled, rescheduled or changed up to 14 business days prior to the start of a training program. Our policy of limited enrollment makes it necessary to charge one half of the course fee for all reservations cancelled, rescheduled or changed within 14 days of class start date. No refund applies to no-shows. Generac is responsible only for the return of the program fee if, for any reason, we cancel the scheduled service training program. All cancellations or changes must be sent in writing to servicetraining@generac.com or faxed to 262-544-5689.

 

Laptop Requirements:
A PC running MS Windows operating system (Windows 98, Windows XP, Windows Vista, Windows 7), along with the recommended hardware for that operating system. 

If you are considering upgrading your operating system, make sure your hardware supports it (processor speed, memory, etc).

You will need Microsoft .NET framework version 3.5 loaded also.

A USB to 232 Serial Adapter that works with your PC.

The Generac Serial connector cable P/N 0F7707.

The most recent version of Genlink-DCP loaded on your PC. This software can be downloaded from the Generac Service website.

Generac does not support MAC or LINUX operating systems.