Generac Power Systems - Commercial II Factory Training Class
Factory Service Training

Commercial II Training

Liquid-Cooled Gaseous Commercial Product - 150 kW & below.

5-Day Class

Monday - Thursday 8:00 a.m - 5:00 p.m. Friday 8:00 a.m. - 12:00 p.m. Class ends at noon on Friday

Course Prerequisite:

Satisfactory completion of Generac's Commercial I Training course required.

Laptop Required – with latest version of GenLink DCP installed, Serial Cable (PN0F7707) required with Serial/USB adapter if required for your laptop. If you have already received the Level 1 service Dongle please bring it with you to class.

Nightly homework and exercises.

Curriculum

Disclaimer

Commercial II Course Factory Cost $1000.00
Class CodeDatesLocationStatus
CM2F050412Apr 30 - May 04, 2012Eagle, WICLOSED
CM2F060812Jun 04 - 08, 2012Eagle, WICLOSED
C2BF062912Jun 25 - 29, 2012Eagle, WICLOSED
CM2F071312Jul 09 - 13, 2012Eagle, WIRegister - 6 spots left
CM2F080312Jul 30 - Aug 03, 2012Eagle, WIRegister - 4 spots left
CM2F100512Oct 01 - 05, 2012Eagle, WIRegister - 9 spots left
CM2F110212Oct 29 - Nov 02, 2012Eagle, WIRegister - 12 spots left
CM2F120712Dec 03 - 07, 2012Eagle, WIRegister - 12 spots left

Curriculum

Badge Commercial
  • Electrical  Safety
  • Electrical & Generator Theory
  • Fuel System - Natural  Gas, Liquid Propane - Vapor / Liquid
  • Ignition Systems
  • Transfer Switch Fundamentals - HTS, GTS Style and Associated Controls
  • Remote Annunciators / Remote Relay Panel / HUIO Modules
  • GenLink DCP Fundamentals *see course prerequisite
  • Hands-on Adjustments and Calibrations and Troubleshooting:
    • Generator Controllers -  H Control Panels, Nexus Control Panels
    • Transfer Switch Controllers - GTS & HTS Control Switches
  • Maintenance - Time Frames, Parts, Contracts
  • Start-Up Inspection and Forms - Perform a "walk through" start-up and fill out the appropriate forms
  • Installation:
    • Placement - Distance, Safety, Noise, Etc.
    • Fuel - Proper Volume, Pressure, Piping, Etc.
    • Wiring - Control, Output, Remote Panels, Battery Charger, Block Heater, Options
  • Sizing:
    • Non-Linear Loads - The effects of non-linear loads and how to size the unit accordingly
    • Motor Loads - The effects of "motor starting", "locked rotor amps", "SKVA" and how to size the unit to deal with this
  • Warranty - Policies & Procedures, how to properly fill out a claim, what needs a control number?
  • Parts - How to use GENservice Web Access, where to get your parts, Scheduled Maintenance Kits
  • Use of Schematics & Wiring Diagrams

Disclaimer

Airline Reservations:
Airline reservations should be made to Milwaukee's General Mitchell International Airport (MKE). Transportation to and from Mitchell Airport is available via cab or shuttle service (Airport Connection www.mkelimo.com (800) 236-5450). Transportation is not provided by Generac.  Please allow three hours from the time the class finishes to return to the airport - one hour for transportation and two hours prior to return flight. Do not book your airline reservations until  receiving your class confirmation via email.

Course Fees:
Fees include instruction, program materials, breakfast at hotel, lunch and accommodations. Transportation between the hotel and training center upon request can be arranged directly through the hotel upon check-in and is NOT included in the course fee. Cost subject to change.

 

Accommodations:
Accommodations are provided by Generac and are included in the course fee. All rooms are single occupancy except the Generac University which is double occupancy. Rooms are reserved from the night before the first day of class with check out being on the morning of the last day of the class. Extra nights are the responsibility of the student. Occupants are responsible for telephone charges, movies, etc. Upon confirmation of attendance, hotel location and directions will be sent the week prior to the class course.

Payment:
Purchase orders or credit card. Must have an existing account in good standing with Generac for purchase orders.

 

Transportation:
TRANSPORTATION IS NOT PROVIDED BY GENERAC. Your transportation to and from the Eagle Training Center can be set up directly through the Hotel once you receive your hotel confirmation number via email.

 

Miscellaneous:
No polyester clothing, all cotton clothing required. No shorts, tank tops or open-toed shoes allowed. No cell phones or pagers during class hours.

 

Cancellation Policy:
A fee of $100.00 will be charged for any reservations cancelled, rescheduled or changed up to 14 business days prior to the start of a training program. Our policy of limited enrollment makes it necessary to charge one half of the course fee for all reservations cancelled, rescheduled or changed within 14 days of class start date. No refund applies to no-shows. Generac is responsible only for the return of the program fee if, for any reason, we cancel the scheduled service training program. All cancellations or changes must be sent in writing to servicetraining@generac.com or faxed to 262-544-5689.

 

Laptop Requirements:
A PC running MS Windows operating system (Windows 98, Windows XP, Windows Vista, Windows 7), along with the recommended hardware for that operating system. 

If you are considering upgrading your operating system, make sure your hardware supports it (processor speed, memory, etc).

You will need Microsoft .NET framework version 3.5 loaded also.

A USB to 232 Serial Adapter that works with your PC.

The Generac Serial connector cable P/N 0F7707.

The most recent version of Genlink-DCP loaded on your PC. This software can be downloaded from the Generac Service website.

Generac does not support MAC or LINUX operating systems.