Generac Power Systems - Industrial Factory Service Training
Factory Service Training

Industrial Training

5-Day Class

Monday - Thursday 8:00 a.m. - 5:00 p.m. Friday 8:00 a.m. - 12:00 p.m. Class ends at noon on Friday

Course Prerequisite:

Satisfactory completion of Generac's Commercial II Training Course required. These classes are offered to Industrial Dealers only.

Laptop Required – with latest version of GenLink DCP installed, Serial Cable (PN0F7707) required with Serial/USB adapter if required for your laptop. If you have already received the Level 1 service Dongle please bring it with you to class.

Nightly homework and exercises.

Curriculum

Disclaimer

Industrial Training-Factory Cost $1000.00
Class CodeDatesLocationStatus
INDF012012Jan 16 - 20, 2012Eagle, WIRegister - 2 spots left
INDF021012Feb 06 - 10, 2012Eagle, WICLOSED
INDF022412Feb 20 - 24, 2012Eagle, WIRegister - 6 spots left
INDF031612Mar 12 - 16, 2012Eagle, WIRegister - 6 spots left
INDF042012Apr 16 - 20, 2012Eagle, WIRegister - 6 spots left
INDF060812Jun 04 - 08, 2012Eagle, WIRegister - 9 spots left
INDF072012Jul 16 - 20, 2012Eagle, WIRegister - 11 spots left
INDF081012Aug 06 - 10, 2012Eagle, WIRegister - 12 spots left
INDF091412Sep 10 - 14, 2012Eagle, WIRegister - 12 spots left
INDF101212Oct 08 - 12, 2012Eagle, WIRegister - 11 spots left
INDF120712Dec 03 - 07, 2012Eagle, WIRegister - 12 spots left

Curriculum

Badge Industrail
  • Electrical Safety
  • Stand Alone G Panel Controls
    • Operation
    • Dynamics - Inputs and Outputs
    • Programming
    • Fault / Systems Diagnosis
    • Schematics and Wiring Diagrams
  • AC Output and Control (Generator)
    • Operation
    • Systems / Fault Diagnosis
    • Load Banking
    • Overloading
    • Understanding Harmonics
  • DC Output and Control (Gaseous & Diesel Engine)
    • Operation
    • Systems / Fault Diagnosis
    • Ignition / Fuel
    • Can-Bus (ECU/ECM) operation
  • Transfer Switches (Includes Wn style, GTS and HTS Transfer Switch Operation, MTS and ETS Transfer Switch Operation)
    • Contact Operation / Open and Closed Transition
    • Systems / Fault Diagnosis
  • GenLink - GenLink DCP, Remote Annunciators / Remote Relay Panel / Modems / HUIO / CanBus Interface
  • Duel fuel systems (LPV & NG) & G13.3 Hino Applications
  • ILC 
    • Description - Programming - Usage
  • Hands-on Startup and Trouble Shooting
  • Use of Schematics & Wiring Diagrams

Disclaimer

Airline Reservations:
Airline reservations should be made to Milwaukee's General Mitchell International Airport (MKE). Transportation to and from Mitchell Airport is available via cab or shuttle service (Airport Connection www.mkelimo.com (800) 236-5450). Transportation is not provided by Generac.  Please allow three hours from the time the class finishes to return to the airport - one hour for transportation and two hours prior to return flight. Do not book your airline reservations until  receiving your class confirmation via email.

 

Course Fees:
Fees include instruction, program materials, breakfast at hotel, lunch and accommodations. Transportation between the hotel and training center upon request can be arranged directly through the hotel upon check-in and is NOT included in the course fee. Cost subject to change.

 

Accommodations:
Accommodations are provided by Generac and are included in the course fee. All rooms are single occupancy except the Generac University which is double occupancy. Rooms are reserved from the night before the first day of class with check out being on the morning of the last day of the class. Extra nights are the responsibility of the student. Occupants are responsible for telephone charges, movies, etc. Upon confirmation of attendance, hotel location and directions will be sent the week prior to the class course.

Payment:
Purchase orders or credit card. Must have an existing account in good standing with Generac for purchase orders.

 

Transportation:
TRANSPORTATION IS NOT PROVIDED BY GENERAC. Your transportation to and from the Eagle Training Center can be set up directly through the Hotel once you receive your hotel confirmation number via email.

 

Miscellaneous:
No polyester clothing, all cotton clothing required. No shorts, tank tops or open-toed shoes allowed. No cell phones or pagers during class hours.

 

Cancellation Policy:
A fee of $100.00 will be charged for any reservations cancelled, rescheduled or changed up to 14 business days prior to the start of a training program. Our policy of limited enrollment makes it necessary to charge one half of the course fee for all reservations cancelled, rescheduled or changed within 14 days of class start date. No refund applies to no-shows. Generac is responsible only for the return of the program fee if, for any reason, we cancel the scheduled service training program. All cancellations or changes must be sent in writing to servicetraining@generac.com or faxed to 262-544-5689.

 

Laptop Requirements:
A PC running MS Windows operating system (Windows 98, Windows XP, Windows Vista, Windows 7), along with the recommended hardware for that operating system. 

If you are considering upgrading your operating system, make sure your hardware supports it (processor speed, memory, etc).

You will need Microsoft .NET framework version 3.5 loaded also.

A USB to 232 Serial Adapter that works with your PC.

The Generac Serial connector cable P/N 0F7707.

The most recent version of Genlink-DCP loaded on your PC. This software can be downloaded from the Generac Service website.

Generac does not support MAC or LINUX operating systems.