Generac Power Systems - Commercial II Training
img Field Service Class

Industrial Training

5-Day Class

Monday - Thursday 8:00 a.m - 5:00 p.m. Friday 8:00 a.m. - 12:00 p.m. Class ends at noon on Friday

Course Prerequisite:

Satisfactory completion of Generac's Commercial II Training course required. These Classes are offered to Industrial Dealers only.

Laptop Required – with latest version of GenLink DCP installed, Serial Cable (PN0F7707) required with Serial/USB adapter if required for your laptop. If you have already received the Level 1 service Dongle please bring it with you to class.

Nightly homework and exercises.

Curriculum

Disclaimer

Industrial Training-Field
Class CodeDatesLocationStatus
INDD110912Nov 05 - 09, 2012Stockton, CARegistration Information

Curriculum

  • Electrical Safety
  • Stand Alone G Panel Controls
    • Operation
    • Dynamics - Inputs and Outputs
    • Programming
    • Fault / Systems Diagnosis
    • Schematics and Wiring Diagrams
  • AC Output and Control (Generator)
    • Operation
    • Systems / Fault Diagnosis
    • Load Banking
    • Overloading
    • Understanding Harmonics
  • DC Output and Control (Gaseous & Diesel Engine)
    • Operation
    • Systems / Fault Diagnosis
    • Ignition / Fuel
    • Can-Bus (ECU/ECM) operation
  • Transfer Switches (Includes Wn style, GTS and HTS Transfer Switch Operation, MTS and ETS Transfer Switch Operation)
    • Contact Operation / Open and Closed Transition
    • Systems / Fault Diagnosis
  • GenLink - GenLink DCP, Remote Annunciators / Remote Relay Panel / Modems / HUIO / CanBus Interface
  • Duel fuel systems (LPV & NG) & G13.3 Hino Applications
  • ILC 
    • Description - Programming - Usage
  • Hands-on Startup and Trouble Shooting
  • Use of Schematics & Wiring Diagrams

Disclaimer

Course Fees:
Fees include instruction, program materials and lunch.

Miscellaneous:
No polyester clothing, all cotton clothing required. No shorts, tank tops or open-toed shoes allowed. No cell phones or pagers during class hours.