When you are faced with a power outage, having a backup generator will make your life safer and more comfortable.  Whether you choose to power a few appliances or backup your entire house, Generac has the right size solution to fit your needs.

Permanently Installed Solutions

  • Guardian Series
    Never feel powerless with the #1 selling home standby generator. Choose the generator four out of five families have already installed. Protect your home or business with the preferred 24/7 backup power protection of Generac.
  • QuietSource Series
    Premium features are standard for the ultimate standby generator. Thanks to the low-speed engine, it’s so quiet you’ll forget you own a generator until you need it. Ideal for large residential and small to medium commercial applications.
  • CorePower Series
    Think you can't afford a home standby generator? The CorePower Series makes residential backup power more affordable than ever, without sacrificing the quality and reliability our generators are known for. If you only need to protect your essential circuits and thought a portable generator was the best option for your money, compare the benefits of the CorePower Series.
  • EcoGen Series
    With the introduction of the EcoGen 6 kW, Generac is able to offer the only automatic standby generator engineered specifically for off-grid use. It eliminates virtually all of the issues previously associated with alternative energy backup power options, including high fuel consumption, noise, and short product life. Instead, the EcoGen 6 kW is the answer for consumers needing affordable, reliable, low emmission, off-grid standby power.

Portable Solutions

  • GP Series
    Get power when and where you need it, no matter where you go. Generac’s rugged, dependable portable generators are designed to deliver power wherever you are—from tailgate parties to construction sites. With sizes up to 17500 watts, you can take your power with you wherever you need it.
  • XP Series
    The undisputed workhorse of the portable market, Generac’s professional grade XP portable generators are engineered specifically with contractors and construction sites in mind.
  • XG Series
    The premium quality power and reliable performance of Generac’s XG Series comes from Generac’s OHVI® engine. Depend on this rugged unit to provide years of reliable power to your event or job site.
  • iX Series
    Generac's iX Series inverter technology takes the raw power produced by the generator and passes it through a special electronic microprocessor to provide clean and stable power, safe for computers and other sensitive electronic devices.  Designed for life on the road, its durable, lightweight, compact design with built-in handle offers portable power for camping, tailgating, and recreational use.