Breadcrumbs

Home > All Products > Generac PRO > XC Series > XC6500 CARB
main product image

XC6500 CARB

Model #6824

Starting At

$1,999.00 MSRP Where To Buy

Add to My Products

Generac XC SERIES 6500 WATT PORTABLE GAS GENERATOR, CARB

XC Professional Series Portable Generators are engineered specifically for contractors and construction sites. Featuring Generac’s G-Force engine - the only pressure-lubed engine designed exclusively for generator use, providing reliable and durable best-in-class power on any jobsite.

Featuring Generac’s G-Force Engine
Learn more »

X Frame - Fully Wrapped, Heavy Duty 12 Gauge Steel Tube Provides rugged durability and protects the generator and fuel tank from damage.

Steel Lifting Pocket Designed for easier lifting and transportation on jobsites by crane or forklift.

Generac G-Force Engine Features Best-in-Class power with full pressure lubrication and is optimized for generator use.

Impact Resistant Fuel Tank Design Recessed tank edges reduce damage when transported by forklift.

Full Panel GFCI Protection OSHA compliant with covered outlets to protect from the elements.

Easy Access To All Routine Maintenance Areas Including filters and spark plugs; no need to remove fuel tank or side panels.

Never Flat Wheels With Steel Hubs Makes movement around the jobsite easy and efficient.

Protected Axle Integrated into frame, shields from impact during transport.

Welded Steel Feet Reinforced for superior durability.

Fold-Down Locking Handles Features one-handed locking mechanism for easy storage.

Engraving Plate Allows unit to be tagged / cataloged for use in contractor and rental fleets.

Oversized Glove-Ready Touchpoints  Fuel Valve, Choke Lever and Rocker Switches allow easy operation while wearing gloves

TruePower™ Technology Provides clean, smooth operation of sensitive electronics, tools and appliances.

Idle Control Reduces noises and conserves fuel for extended run-times.

The Power to Live. Work. Play.

Portable generators are a welcome addition to many activities at home, at work, and away. In an emergency, portable generators can provide critical backup power. They make camping and tailgating more comfortable. And contractors appreciate the flexibility portable power brings to the jobsite.

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 62ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LP Series Accessories

Maximize your investment and maintain your Generac portable generator with a variety of accessories.