Breadcrumbs

Home > All Products > Generators > 50Hz Products > 10kVA 50Hz Guardian
Guardian 10kVA 50Hz Standby Generator

Guardian 10kVA 50Hz Standby Generator

Model #7045

For Pricing

Contact Dealer Add to My Products

Guardian 10kVA 50Hz Standby Generator Features and Benefits

Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage. The most affordable automatic standby generator on the market offers protection for half the cost of central air conditioning.

Guardian 10kVA 50Hz Standby Generator <strong>Features and Benefits</strong>

True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Generac G-Force Engine
Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine. Learn more about the G-Force Engine

Generac's Evolution Controller
The most comprehensive available. The dual-line, tri-lingual LCD display allows for easy monitoring and management of generator functions.

5-Year Limited Warranty for automatic standby generators.

24/7/365 Customer Support
Power outages don’t always occur during normal working hours. That’s why 
Generac’s customer care call center—right here in Wisconsin—provides support any time of day or night, all year long. Generac is standing by 24/7, every minute of every day, to answer your questions.

All-Weather Aluminum Enclosure
Our durable powder-coat finish helps make the sturdy, all-weather aluminum enclosure corrosion resistant, making it ideal for coastal, salt-air climates. It’s also able to withstand 150 mph winds.

Easy Installation 
With re-engineered connection points, and composite mounting pad that eliminates the need for a poured concrete base (unless specified by local codes), the Guardian Series 8kVA generator is easy to install.

Certified for 18" Installation to the Home
Third-party certified to NFPA standards to be installed as close as 18” from the home’s exterior wall, provided it is located away from doors, windows, and fresh-air intakes, and unless otherwise directed by local codes.

Tool-less Fuel Conversion
Switch between natural gas and LP fuel in the field in a few seconds, without the need for any tools.

Rated for Operation in Areas with Low Natural Gas Pressure
In areas with low natural gas pressure, the Guardian Series 13kVA generator can operate on natural gas pressures of only 3.5” of water column—significantly lower than published numbers for competitive standby generator systems.