Breadcrumbs

Home > All Products > Generators > 50Hz Products > 13kVA 50Hz AU
Guardian 13kVA 50Hz Standby Generator (Australia/New Zealand)

Guardian 13kVA 50Hz Standby Generator (Australia/New Zealand)

Model #7049

For Pricing

Contact Dealer Add to My Products

Downloads:

Guardian 13kVA 50Hz Standby Generator (Australia/New Zealand)
Features and Benefits

Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage.

Guardian 13kVA 50Hz Standby Generator <b>(Australia/New Zealand)<br/> Features and Benefits</b>

True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Generac G-Force Engine
Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine.

Generac's Evolution Controller
The most comprehensive available. The dual-line, tri-lingual LCD display allows for easy monitoring and management of generator functions.

24/7/365 Customer Support
Power outages don’t always occur during normal working hours. That’s why Generac’s customer care call center—right here in Wisconsin—provides support any time of day or night, all year long. Generac is standing by 24/7, every minute of every day, to answer your questions.

5 Year Limited Warranty
For automatic standby generators.

All-Weather Aluminium Enclosure
Our durable powder-coat finish helps make the sturdy, all-weather aluminium enclosure corrosion resistant, making it ideal for coastal, salt-air climates. It’s also able to withstand 240 kph winds.

Easy Installation 
With re-engineered connection points and composite mounting pad that eliminates the need for a poured concrete base (unless specified by local codes), the Guardian Series 13kVA generator is easy to install.

Certified for 18" Installation to the Home
Third-party certified to NFPA standards to be installed as close as 18” from the home’s exterior wall, provided it is located away from doors, windows, and fresh-air intakes, and unless otherwise directed by local codes.

WiFi™ Compatible
Take advantage of Generac’s Wi-Fi remote monitoring system and check on your generator’s status using your computer, tablet or smartphone, even when you are away. 

Tool-less Fuel Conversion
Switch between natural gas and LP fuel in the field in a few seconds, without the need for any tools.

Rated for Operation in Areas with Low Natural Gas Pressure
In areas with low natural gas pressure, the Guardian Series 10kVA generator can operate on natural gas pressures of only 3.5” of water column—significantly lower than published numbers for competitive standby generator systems.

The Generac Promise

loading...

Peace of mind.

And the power to live.

The Generac Promise means that our 9 – 22 kilowatt Guardian® Series home backup generators will give you peace of mind and the power to live. It means that we engineer and build them here in America*. It means we stand behind them with a strong 5-year limited warranty. We promise to continue to innovate, like with our new Mobile Link™ WiFi monitoring system, so you’ll know the status of your generator, no matter where you are. And if you ever need to call, we’re standing by 24/7, every minute of every day, ready to pick up the phone right here in Wisconsin.

*Assembled in the USA using domestic and foreign parts.

We’ll back you up. We’re standing by. Count on it.