Breadcrumbs

Home > All Products > Generators > 50Hz Products > PowerPact 5.6kVA 50Hz

PowerPact 5.6kVA 50Hz Home Backup Generator

Model #6520
Add to My Products

Downloads:

WebCollage

PowerPact 5.6kVA Generator Features and Benefits

Generac's 5.6kVA PowerPact™ home standby generator is the affordable, automatic alternative to portable backup power. Features incorporate many of the qualities and reliability of the best selling Guardian Series, while remaining the most affordable home standby generator available. Significantly quieter than a portable generator, it protects the home’s most essential circuits, like refrigerators, well pumps and select appliances, without having to manually set up during inclement weather, refuel, or run electrical cords.

PowerPact 5.6kVA Generator <strong>Features and Benefits</strong>

True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Generac generators and engines are engineered and built in the USA*.
*Assembled in the USA using domestic and foreign parts

Generac OHV engine is designed for reliability and long-life operation.

24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Durable powder-coat finish helps make the sturdy, galvanneal steel enclosure perfect for all weather conditions.

3-Year Limited Warranty for automatic standby generators.

Home Backup

Find The Right Home Backup Generator For You

With a few clicks of the mouse, our easy-to-use generator sizing calculator will recommend a range of generators that fit your needs.

Size My Generator
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 1 out of 5 by from Hope to resolve issues. Activation didn't work. Cannot run in auto. So far,not a good experiece...
Date published: 2018-11-04
Rated 5 out of 5 by from Great value Works great so far, rrarea happy with this unit will recommend
Date published: 2018-11-01
Rated 4 out of 5 by from Unit is nice. transfer switch has issues The coil in the transfer switch is bad. Will have to hire someone to replace it
Date published: 2018-10-30
Rated 5 out of 5 by from Nice features I bought the 7.5 powerpact it does everything I need so we don’t have to leave our house we got heat water frig lights tv all I need for the night sometimes multiple nights here with all the power lines running through the woods I love the thing definitely a good investment
Date published: 2018-10-23
Rated 4 out of 5 by from This is a good product Improvements that should be done to make the product excellent: 1) The cover should swing open instead of removing four screws. 2) The battery should have an easier access.
Date published: 2018-09-25
Rated 1 out of 5 by from engine failed with less than 50 hours of running at no load just weekly exercising Control pc circuit failed as the box was not ant tight. It run twice on full load for twice less that four hour power outage. Noisy and not well sound proofed. Panels shake.
Date published: 2018-09-20
Rated 4 out of 5 by from Good product East to install. Easy to operate. Fast shipping. Good valur
Date published: 2018-09-20
Rated 5 out of 5 by from Incredible These guys are great! Professional, inclusive and professional .
Date published: 2018-09-10
  • y_2018, m_11, d_14, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.9
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_89
  • loc_, sid_powerpact-2017, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
PowerPact-6998 8 circuit switch is rated 4.5 out of 5 by 89.
  • y_2018, m_11, d_14, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.9
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_89
  • loc_, sid_powerpact-2017, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT