Breadcrumbs

Home > All Products > Generators > 50Hz Products > 16kVA 50Hz Protector Diesel
main product image

Protector Diesel 16kVA 50Hz Standby Generator

Model #RD01625MDAS

For Pricing

Contact Dealer Where To Buy

Add to My Products

Protector Diesel 16kVA 50Hz Generator Features and Benefits

Automatic Backup for Large or Custom Homes
Looking to back up your entire home, or more items than usual? Consider the Protector Series gaseous automatic backup generator line. These units powers essential appliances and modern technologies during power outages, allowing homeowners and their families to continue living life comfortably and without interruption.

What Makes the Protector Series Such a Great Choice?
Generac's Protector Series offers benefits that competitors’ can’t match. Installation flexibility and cost reduction. Sophisticated, yet intuitive controls. Quiet operation. Supported by a 24/7/365 customer support team at our corporate headquarters, and a nationwide dealer network of more than 6,000 strong.

Keep your power and the peace with this 16kVA 50Hz generator
Packing a lot of power into a smaller footprint with less noise, ideal applications include larger homes, gas stations, convenience stores and other small businesses.

Protector Diesel 16kVA 50Hz Generator <strong>Features and Benefits</strong>

Generac's Evolution™ Controller
The most comprehensive available. The dual-line, tri-lingual LCD display allows for easy monitoring and management of generator functions.

Standard aluminum, all-weather enclosure provides the ultimate protection from the elements. Aluminum’s corrosion resistance prolongs the life of your generator and is recommended for salt-air, coastal locations.

Quiet-Test™ mode for a weekly self-test. Programmable feature validates proper operation. Runs at lower RPM for reduced noise, less fuel consumption and fewer emissions.

Code Ready
The Protector Series offers compatibility with a variety of environments, with external vent and fill, a UL/CUL 142-listed, double-walled base tank, a UL/CUL 2200-listed generator, and a wide range of code-driven accessories.

5 Year Limited Warranty
For automatic standby generators.

External viewing window for easy inspection of generator status and breaker position.

Removable doors for easy service and fuel fill access.

Isochronous Governor
Electronic governor control for tight and precise load response and voltage (+/-1%) and frequency regulation.

Available in single and three-phase.