Breadcrumbs

Home > All Products > Generators > Business Standby Generators > Bi-fuel™ Generators > Bi-Fuel 500kW - 600kW - Single Unit
main product image

Bi-Fuel 500kW - 600kW - Single Unit

Model #SB500, SB600

Pricing Based

Per Specification Where To Buy

Add to My Products

Generac Bi-Fuel™ 500 kW - 600 kW Standby Generator

Generac Bi-Fuel™ generators start on diesel fuel and add natural gas as load is applied, until the unit runs primarily on natural gas. Generac’s Bi-Fuel generators are fully integrated solutions, not after-market conversions in the field. That means every component is specifically designed, engineered, and factory validated to work together. Generac Bi-Fuel generators have the added benefit of being EPA compliant from the factory—the only bi-fuel systems on the market that can make such a claim.

Risk Mitigation via Fuel Redundancy
Despite the perceived reliability of on-site diesel fuel, power outages can damage infrastructure and make diesel refueling difficult or impossible. Generac Bi-Fuel generators mitigate refueling issues by operating primarily on utility-supplied natural gas. That means less on-site diesel fuel is required and running times will be greatly extended compared to diesel-only solutions. And because the natural gas infrastructure tends not to be affected by the same conditions that lead to power outages, fuel reliability is improved.

Lower Total Cost of Ownership
Because natural gas costs less than diesel, fuel costs are significantly reduced over the long term. And since less on-site diesel fuel is required for long running times, installation, operational and maintenance costs are reduced.

Scalability as Part of a Modular Power System
Generac Bi-Fuel generators can be configured as part of a Modular Power System (MPS)—connected via integrated paralleling with other Generac generators. This makes the system scalable, meaning there is no need to install more power than you need.

Code Compliance
Generac Bi-Fuel generators meet the on-site fuel requirements for emergency systems as referenced in NEC700 and NFPA 110. Less on-site diesel fuel means easier permitting. And indoor fuel installations with capacity limits per NFPA or local codes become a viable option.

Reduced Exhaust Emissions
Bi-fuel generators are cleaner and more environmentally friendly than diesel-only generators. They emit about 30% less nitrogen oxides and 50% less particulate matter than comparable diesel-only units.

Download Product Brochures

Explore and download brochures about Generac's business standby products and solutions.

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Generac Stock Ticker

  • NYQ
  • GNRC
  • $37.75
  • 1/17/2017 4:02 PM EST