• thumbnail
main product image

QuietSource 27kVA - 50Hz

Model #QT02724RNAX

For Pricing

Contact Dealer Where To Buy

Add to My Products

QuietSource 27 kVA Generator Features and Benefits

Keep your power and the peace with the QuietSource 27 kW. Packing a lot of power into a smaller footprint with less noise, ideal applications include larger homes, gas stations, convenience stores and other small businesses.


QuietSource 27 kVA Generator <strong>Features and Benefits</strong>

Powerful low-speed, liquid cooled engine is engineered to run at only 1800 rpm for a substantially quieter generator, consuming less fuel and giving both the engine and alternator a longer life. Packs more power into a smaller footprint than air-cooled models.

Generac's Nexus™ Controller is the most comprehensive available. The dual line, tri-lingual LCD display allows for easy monitoring and management of generator functions.

Clean burning, continuous fuel choice of LP or natural gas.

Quiet-Test™ mode for a weekly self-test. Patented, programmable feature validates proper operation. Runs at lower RPM for reduced noise, less fuel consumption and fewer emissions.

Standard aluminum, all-weather enclosure provides the ultimate protection from the elements. Aluminum’s corrosion resistance prolongs the life of your generator and is recommended for salt-air, coastal locations.

Neutral styling, color and small footprint fits unobtrusively into landscaping.

Generac Stock Ticker

  • NYQ
  • GNRC
  • $29.51
  • 10/9/2015 4:02 PM EST