• thumbnail
main product image

QuietSource 36kW

Model #QT036

Starting At

$11,799.00 MSRP Where To Buy

Add to My Products

QuietSource 36 kW Generator Features and Benefits

Keep your power and the peace with the QuietSource 36 kW. Packing a lot of power into a smaller footprint with less noise, ideal applications include larger homes, gas stations, convenience stores and other small businesses.

 

QuietSource 36 kW Generator <strong>Features and Benefits</strong>

Powerful low-speed, liquid cooled engine is engineered to run at only 1800 rpm for a substantially quieter generator, consuming less fuel and giving both the engine and alternator a longer life. Packs more power into a smaller footprint than air-cooled models.

Generac's Nexus™ Controller is the most comprehensive available. The dual line, tri-lingual LCD display allows for easy monitoring and management of generator functions.

Clean burning, continuous fuel choice of LP or natural gas.

Quiet-Test™ mode for a weekly self-test. Patented, programmable feature validates proper operation. Runs at lower RPM for reduced noise, less fuel consumption and fewer emissions.

Standard aluminum, all-weather enclosure provides the ultimate protection from the elements. Aluminum’s corrosion resistance prolongs the life of your generator and is recommended for salt-air, coastal locations.

Neutral styling, color and small footprint fits unobtrusively into landscaping.




Generac Stock Ticker

  • NYQ
  • GNRC
  • $27.92
  • 2/9/2016 4:02 PM EST