Breadcrumbs

Home > All Products > Generators > Home Backup Generators > Centurion Series > 16kW-6256 16 circuit switch
Centurion 16kW with 16-Circuit Switch

Centurion 16kW with 16-Circuit Switch

Model #6256

Starting At

$3,599.00 MSRP MSRP Includes Transfer Switch and Not Installation Add to My Products

Centurion 16 kW Generator Features and Benefits

Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage or up to whole house coverage when paired with one of Generac’s load- shedding switches. Capable of backing up a five ton air conditioner.

Centurion 16 kW Generator <strong>Features and Benefits</strong>

Generac OHVI® Engine
Your Centurion Series generator might have to get you through days—or weeks—without utility power. Generac’s OHVI® engine, specifically designed for generator use, provides the reliability to power through the most severe outages.

True Power™ Technology
Best-in-class power quality with less than 5% total harmonic distortion means clean, smooth operation of your sensitive electronics and appliances.

Evolution™ Controller
The next generation of intuitive controllers featuring a multilingual, two-line LCD text display with color-coded, backlit buttons.

Certified for 18" Installation to the Home
Third-party certified to NFPA standards to be installed as close as 18” from the home’s exterior wall, provided it is located away from doors, windows, and fresh-air intakes, and unless otherwise directed by local codes.

Easy Installation
When combined with a pre-wired transfer switch or Smart Switch, re-engineered connection points, and composite mounting pad that eliminates the need for a poured concrete base (unless specified by local codes), the Centurion Series 16 kW generator is easy to install.

Rated for Operation in Areas with Low Natural Gas Pressure
In areas with low natural gas pressure, the Centurion Series 16 kW generator can operate on natural gas pressures of only 3.5” of water column.

All-Weather Steel Enclosure
Our durable powder-coat finish helps make the sturdy, Galvanneal steel enclosure perfect for all weather conditions. It’s also able to withstand 150 mph winds. 

Tool-less Fuel Conversion
Switch between natural gas and LP fuel in the field in a few seconds, without the need for any tools.

Quiet-Test™ Mode
Thanks to Quiet-Test, your Centurion Series home standby generator runs its weekly self-test at a lower RPM for only five minutes. Choose your schedule - weekly, bi-weekly or monthly.

Mobile Link™ Compatible
Take advantage of Generac’s Mobile Link cellular remote monitoring system and check on your generator’s status using your computer, tablet or smartphone, even when you are away. Sold separately.

Non-cellular remote monitoring options are also available for generator monitoring from inside the home.

24/7/365 Customer Support
Power outages don’t always occur during normal working hours. That’s why Generac’s customer care call center—right here in Wisconsin—provides support any time of day or night, all year long. Generac is standing by 24/7, every minute of every day, to answer your questions.

5-year Limited Warranty

Home Generator Buyer's Guide

Included with This Generator Bundle

By sizing your generator system according to your needs instead of your home’s square footage, you won’t overspend or be surprised by inadequate coverage. Many homeowners choose to cover only their essential circuits during a power outage. Pair a smaller generator with Generac's pre-wired switch for a simple, remarkably economical system that will keep your basics powered during an emergency.

Download the Spec Sheet

Generac's Pre-wired
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Generac Promise

loading...

Peace of mind.

And the power to live.

The Generac Promise means that our 8 – 22 kilowatt Guardian® Series home backup generators will give you peace of mind and the power to live. It means that we engineer and build them here in America*. It means we stand behind them with a strong 5-year limited warranty. We promise to continue to innovate, like with our new Mobile Link™ cellular monitoring system, so you’ll know the status of your generator, no matter where you are. And if you ever need to call, we’re standing by 24/7, every minute of every day, ready to pick up the phone right here in Wisconsin.

*Built in the USA using domestic and foreign parts.

We’ll back you up. We’re standing by. Count on it.



Generac Stock Ticker

  • NYQ
  • GNRC
  • $37.70
  • 5/27/2016 4:02 PM EST