Breadcrumbs

Home > All Products > Generators > Home Backup Generators > Centurion Series > 22kW-6553 whole house switch
Centurion 22kW with Whole House Switch

Centurion 22kW with Whole House Switch

Model #6553

Starting At

$4,699.00 MSRP MSRP Includes Transfer Switch and Not Installation Add to My Products

Downloads:

Centurion 22 kW Generator Features and Benefits

The 22 kW Centurion® Series home standby generator is the largest air-cooled home standby generator on the market. Not only does it deliver all the features and functionality customers have come to expect from the market-leading brand of home standby generators, but with an MSRP that is the lowest cost per kilowatt of any air-cooled home standby generator. Provides whole house coverage for many homes.

Centurion 22 kW Generator <strong>Features and Benefits</strong>

Lowest Cost Per Kilowatt
Homeowners can invest in a home standby air-cooled generator size that used to only be available in much more expensive, liquid-cooled models, giving them the lowest cost per kilowatt available.

Generac OHVI® Engine
Your Centurion Series generator might have to get you through days—or weeks—without utility power. Generac’s OHVI® engine, specifically designed for generator use, provides the reliability to power through the most severe outages.

True Power™ Technology
Best-in-class power quality with less than 5% total harmonic distortion means clean, smooth operation of your sensitive electronics and appliances.

Evolution™ Controller
The next generation of intuitive controllers featuring a multilingual, two-line LCD text display with color-coded, backlit buttons.

Certified for 18" Installation to the Home
Third-party certified to NFPA standards to be installed as close as 18” from the home’s exterior wall, provided it is located away from doors, windows, and fresh-air intakes, and unless otherwise directed by local codes.

Easy Installation
When combined with a pre-wired transfer switch or Smart Switch, re-engineered connection points, and composite mounting pad that eliminates the need for a poured concrete base (unless specified by local codes), the Centurion Series 22 kW generator is easy to install.

Rated for Operation in Areas with Low Natural Gas Pressure
In areas with low natural gas pressure, the Centurion Series 22 kW generator can operate on natural gas pressures of only 3.5” of water column.

All-Weather Aluminum Enclosure
Our durable powder-coat finish helps make the sturdy, all-weather aluminum enclosure corrosion resistant, making it ideal for coastal, salt-air climates. It’s also able to withstand 150 mph winds.

Tool-less Fuel Conversion
Switch between natural gas and LP fuel in the field in a few seconds, without the need for any tools.

Quiet-Test™ Mode
Thanks to Quiet-Test, your Centurion Series home standby generator runs its weekly self-test at a lower RPM for only five minutes. Choose your schedule - weekly, bi-weekly or monthly.

Mobile Link™ Compatible
Take advantage of Generac’s Mobile Link cellular remote monitoring system and check on your generator’s status using your computer, tablet or smartphone, even when you are away. Sold separately.

Non-cellular remote monitoring options are also available for generator monitoring from inside the home.

24/7/365 Customer Support
Power outages don’t always occur during normal working hours. That’s why Generac’s customer care call center—right here in Wisconsin—provides support any time of day or night, all year long. Generac is standing by 24/7, every minute of every day, to answer your questions.

5-year Limited Warranty

Included with This Generator Bundle

Gain up to whole-house coverage through smart power management. If it is unlikely you will turn on every appliance at the same time (most people don’t), a smaller generator paired with a Generac Smart power management transfer switch provides whole-house coverage through a managed power solution. The process is simple - non-essential circuits are shed when the generator approaches maximum capacity to eliminate overload, then are cycled back on when essential circuits are satisfied. Give yourself a little more than just the basics without a substantial increase in your investment.

Download the Spec Sheet

Generac's Managed

Generator Accessories

Maximize your investment and maintain your Generac home backup generator with a variety of accessories.

Generac Stock Ticker

  • NYSE
  • GNRC
  • $42.37
  • 9/19/2014 4:01 PM EST