• thumbnail
main product image

Centurion 30kW

Model #5596

Starting At

$9,469.00 MSRP Where To Buy

Add to My Products

Downloads:

Centurion 30 kW Generator Features and Benefits

Keep your power and the peace with the Centurion 30kW. Packing a lot of power into a smaller footprint with less noise, ideal applications include larger homes, gas stations, convenience stores and other small businesses.

 

Centurion 30 kW Generator <strong>Features and Benefits</strong>

Powerful low-speed, liquid-cooled engine is engineered to run at only 3600 rpm for a substantially quieter generator, consuming less fuel and giving both the engine and alternator a longer life.

Quiet-Test™ mode
All standby generators run a weekly test to ensure the system is running properly. Thanks to Quiet-Test, your Centurion Series standby generator runs its self-test at a lower, quieter RPM than standard operation.

Clean burning, continuous fuel choice of natural gas or LP.

Nexus™ Digital Controller provides a user-friendly LED display and controls for programmable diagnostics and information at-a-glance. Easy to read codes alert you to generator status at all times.

Standard aluminum, all-weather enclosure provides the ultimate protection from the elements. Aluminum's natural corrosion resistance prolongs the life of your generator and is recommended for salt-air, coastal locations.

Neutral styling, color and small footprint fits unobtrusively into landscaping.

Generator Accessories

Maximize your investment and maintain your Generac home backup generator with a variety of accessories.

The Generac Promise

loading...

Peace of mind.

And the power to live.

The Generac Promise means that our 8 – 22 kilowatt Guardian® Series home backup generators will give you peace of mind and the power to live. It means that we engineer and build them here in America*. It means we stand behind them with a strong 5-year limited warranty. We promise to continue to innovate, like with our new Mobile Link™ cellular monitoring system, so you’ll know the status of your generator, no matter where you are. And if you ever need to call, we’re standing by 24/7, every minute of every day, ready to pick up the phone right here in Wisconsin.

*Built in the USA using domestic and foreign parts.

We’ll back you up. We’re standing by. Count on it.

Generac Stock Ticker

  • NYQ
  • GNRC
  • $39.62
  • 5/4/2015 4:04 PM EST