• thumbnail
main product image

Centurion 7kW

Model #5888

Starting At

$1,899.00 MSRP Where To Buy

Add to My Products

Downloads:

Centurion 7 kW Generator Features and Benefits

Centurion Essential Solutions (ES) air-cooled standby generator designed to protect your home and cover essential circuits with the most affordable 24/7 backup power protection.

 

Centurion 7 kW Generator <strong>Features and Benefits</strong>

Generac’s OHV engine, specifically designed for generator use, provides the reliability needed to power through even the most severe weather outages.

Transfer switch pre-packaged with a pre-wired 50Amp, 8 Circuit Smart automatic transfer switch.

All weather enclosure withstands the harshest environments including coastal areas.

Digital controller with LED status and fault indicators

Easy installation and maintenance. Sides are quickly removed without tools for easy accessibility during initial installation and ongoing maintenance.

Continuous fuel choice of LP or natural gas.

Includes mounting pad.

Generator Accessories

Maximize your investment and maintain your Generac home backup generator with a variety of accessories.

Generac Stock Ticker

  • NYSE
  • GNRC
  • $42.88
  • 9/16/2014 3:07 PM EST