CorePower 7kW

CorePower 7kW

Model #5837

Starting At

$1,899.00 MSRP MSRP Includes Transfer Switch and Not Installation Add to My Products

Downloads:

CorePower™ 7 kW Generator Features and Benefits

Generac's new 7kW CorePower™ Series backup generator is a complete generator and transfer switch system, priced more affordably than any other system in the market. It makes choosing an automatic generator over a portable the obvious choice to manage power outages. The compact design is engineered for easy maintenance and serviceability, and is ideal when space is at a premium.

 

CorePower™ 7 kW Generator <strong>Features and Benefits</strong>

Affordable, 24/7 Backup Power
With Generac CorePower, you can enjoy peace of mind knowing your home and family is protected 24/7 from the dangers of power outages. Cover just the essential electrical items with the most affordable automatic backup generator available on the market.

Transfer Switch Included
The CorePower System includes a 50 Amp, 8 circuit automatic transfer switch - the connection between the generator and the utility power. Simply choose 8 circuits from your main electrical panel that you want to backup when the power goes out.

Continuous Fuel Source - LP or Natural Gas
The engine runs on existing liquid propane or natural gas for a continuous, worry-free fuel supply.

All-Weather Enclosure
All-weather composite enclosure withstands the harshest environments including coastal areas.

Quiet Operation
At least 10 dB(A) quieter than competitive units and significantly quieter than a standard portable generator.

Easy Installation and Maintenance
Sides are quickly removed without tools for easy accessability during initial installation and ongoing maintenance.

Generac OHV Engine
The Generac OHV engine is designed for reliability and long-life operation.

Lightweight and Compact
Lighter than comparable units so placement is easier and the compact footprint fits in tight spaces.

Digital Controller
Digital controller with LED status and fault indicators.

Schedule a free in-home assessment

Call to Schedule

Call Us at 1-844-242-3494
to Speak With a Customer Service Representative
Chat Now
Chat With a Customer Service Representative

Schedule a free in-home assessment

*Required Fields

Subject to credit approval. Minimum monthly payments required. Available in the U.S. only. See dealer for details.

Apply now
<strong>Special Financing Available</strong> -or- <strong>Low monthly payments</strong>

Generator Accessories

Maximize your investment and maintain your Generac home backup generator with a variety of accessories.

The Generac Promise

loading...

Peace of mind.

And the power to live.

The Generac Promise means that our 8 – 22 kilowatt Guardian® Series home backup generators will give you peace of mind and the power to live. It means that we engineer and build them here in America*. It means we stand behind them with a strong 5-year limited warranty. We promise to continue to innovate, like with our new Mobile Link™ cellular monitoring system, so you’ll know the status of your generator, no matter where you are. And if you ever need to call, we’re standing by 24/7, every minute of every day, ready to pick up the phone right here in Wisconsin.

*Built in the USA using domestic and foreign parts.

We’ll back you up. We’re standing by. Count on it.

Generac Stock Ticker

  • NYSE
  • GNRC
  • $46.10
  • 8/20/2014 4:01 PM EST