EcoGen 6kW

EcoGen 6kW

Model #5818

Starting At

$3,749.00 MSRP Installation Not Included Add to My Products

EcoGen 6 kW Generator Features and Benefits

Designed specifically to interact with off-grid renewable energy applications, the EcoGen 6 kW is the first generator intended for alternative energy system standby power. It’s engineered to easily integrate into an inverter and battery storage system, providing a cleaner running, low emission solution for recharging battery banks in an off-grid application.

 

EcoGen 6 kW Generator <strong>Features and Benefits</strong>

Extended run capability & long life are gained from our exclusive premium oil recovery and circulation system that virtually halts oil degradation. Maintenance intervals are extended by an unprecedented five times the industry standard with 500 hours between oil changes.

Clean burning propane fuel increases efficiency, contributes to longer engine life, and produces significantly less carbon monoxide than gasoline fueled engines.

Weather protective steel enclosure features our durable powder-coat finish system, providing exceptional protection from the elements on not only the enclosure, but also the base frame.

Warranty - backed by an unprecedented 3 year/2000 hour limited warranty when used off-grid in an alternative energy system.

Nexus™ Digital Controller features an LCD display with status indicators, monitors generator performance, and also records any issues for easy troubleshooting. Integrated smart charging system only charges the battery when necessary. Three position switch allows for automatic, off and manual functions.

Capable of 120V or 240V - factory wired for a full 6 kW at 120VAC, with the capability to be reconfigured for a full 6 kW output at 240VAC to accommodate larger 240V inverter systems or two systems paired together.

Factory equipped with two-wire start to easily connect to the inverter control wires. It enables the inverter to automatically start and stop the generator in order to charge the system batteries as necessary.

Ultra quiet, low rpms - only 52 dB(A) under normal load! Vertically mounted, belt-driven engine drives at 2600 RPMs, resulting in a longer life and drastically quieter operation than other systems.

Schedule a free in-home assessment

Call to Schedule

Call Us at 1-844-242-3494
to Speak With a Customer Service Representative
Chat Now
Chat With a Customer Service Representative

Schedule a free in-home assessment

*Required Fields

Subject to credit approval. Minimum monthly payments required. Available in the U.S. only. See dealer for details.

Apply now
<strong>Special Financing Available</strong> -or- <strong>Low monthly payments</strong>

Generator Accessories

Maximize your investment and maintain your Generac home backup generator with a variety of accessories.

The Generac Promise

loading...

Peace of mind.

And the power to live.

The Generac Promise means that our 8 – 22 kilowatt Guardian® Series home backup generators will give you peace of mind and the power to live. It means that we engineer and build them here in America*. It means we stand behind them with a strong 5-year limited warranty. We promise to continue to innovate, like with our new Mobile Link™ cellular monitoring system, so you’ll know the status of your generator, no matter where you are. And if you ever need to call, we’re standing by 24/7, every minute of every day, ready to pick up the phone right here in Wisconsin.

*Built in the USA using domestic and foreign parts.

We’ll back you up. We’re standing by. Count on it.

Generac Stock Ticker

  • NYSE
  • GNRC
  • $43.60
  • 7/25/2014 4:01 PM EST