Guardian 11kW

Guardian 11kW

Model #6439

Starting At

$2,509.00 Transfer Switch, Installation, Taxes and Shipping Not Included Add to My Products
Get Your

With the Purchase and Installation of a Qualifying Home Backup Generator

Purchase a qualifying Generac automatic home standby generator Feb. 24 through Mar. 31, 2017, and have it installed by May 15, 2017, you’ll receive a FREE premium 3100 PSI pressure washer – a $399 value! It’s the Ultimate Power Deal! Take advantage of this offer now, and never be powerless again! Hurry, this offer ends March 31, 2017.

Learn More About This Offer

Guardian 11 kW Generator Features and Benefits

Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage. Has the ability to backup a 3-ton air conditioner, well pump or water heater, and the main rooms of your house.

Guardian 11 kW Generator <strong>Features and Benefits</strong>

Generac OHVI® Engine
Your Guardian Series generator might have to get you through days—or weeks—without utility power. Generac’s OHVI® engine, specifically designed for generator use, provides the reliability to power through the most severe outages.

True Power™ Technology
Best-in-class power quality with less than 5% total harmonic distortion means clean, smooth operation of your sensitive electronics and appliances.

Evolution™ Controller
The next generation of intuitive controllers featuring a multilingual, two-line LCD text display with color-coded, backlit buttons.

Certified for 18" Installation to the Home
Third-party certified to NFPA standards to be installed as close as 18” from the home’s exterior wall, provided it is located away from doors, windows, and fresh-air intakes, and unless otherwise directed by local codes.

Easy Installation
When combined with a pre-wired transfer switch or Smart Switch, re-engineered connection points, and composite mounting pad that eliminates the need for a poured concrete base (unless specified by local codes), the Guardian Series 11 kW generator is easy to install.

Rated for Operation in Areas with Low Natural Gas Pressure
In areas with low natural gas pressure, the Guardian Series 11 kW generator can operate on natural gas pressures of only 3.5” of water column.

 

All-Weather Steel Enclosure
Our durable powder-coat finish helps make the sturdy, Galvanneal steel enclosure perfect for all weather confitions. It’s also able to withstand 150 mph winds. Optional aluminum available, recommended for salt-air locations.

Tool-less Fuel Conversion
Switch between natural gas and LP fuel in the field in a few seconds, without the need for any tools.

Quick, Quiet Exercise Test
Standby generators require a short run-time periodically, known as exercise, to test and ensure the system is functioning properly and ready for an emergency. The Guardian 11 kW self-test runs for only twelve minutes. Choose your schedule - weekly, bi-weekly or monthly.

Mobile Link™ Compatible
Take advantage of Generac’s Mobile Link cellular remote monitoring system and check on your generator’s status using your computer, tablet or smartphone, even when you are away. Sold separately.

Non-cellular remote monitoring options are also available for generator monitoring from inside the home.

24/7/365 Customer Support
Power outages don’t always occur during normal working hours. That’s why Generac’s customer care call center—right here in Wisconsin—provides support any time of day or night, all year long. Generac is standing by 24/7, every minute of every day, to answer your questions.

5-year Limited Warranty

Home Generator Buyer's Guide

Schedule a Free In-Home Assessment

Call to Schedule

Call Us at 1-844-242-3494
to Speak With a Customer Service Representative
Chat Now
Chat With a Customer Service Representative

Schedule a Free In-Home Assessment

*Required Fields

Subject to credit approval. Minimum monthly payments required. Available in the U.S. only. See dealer for details. View all options

We reserve the right to alter or discontinue the terms of these promotional offers anytime.

Apply Now
SPECIAL FINANCING AVAILABLE -OR- LOW MONTHLY PAYMENTS
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 4 out of 5 by from very satisfied Great for the country where power outages are a regular happening and restoration of power can be sporadic. It will be great when Canada gets better representation for the product. Most of the setup and installation had to be coordinated by myself. -Noel
Date published: 2017-02-13
Rated 5 out of 5 by from Looks good. Just waiting for the weather to get bad and the power to go out so I can see how this unit performs.
Date published: 2017-02-10
Rated 5 out of 5 by from Excellent Product! This unit hasn't been used for an emergency yet, but it starts right up when doing it's weekly self check. I have no doubt that when needed, this generator will work as advertised. I am very pleased with my purchase. And I must say, it does give my family peace of mind that we will have power in event of a power outage.
Date published: 2017-02-10
Rated 5 out of 5 by from This product is great This product is great only draw back the fittings are differcult to find. The product should have came with more fittings and adapters
Date published: 2017-02-09
Rated 5 out of 5 by from It is working as advertised. Installation went very well. We have had to use it and it did its job, as advertised. We are pleased for the moment (so far).
Date published: 2017-02-09
Rated 5 out of 5 by from GREAT PRODUCT I feel safe with Generac. I'm not going to loose all my electric when the power goes out. Very trustworthy.
Date published: 2017-02-08
Rated 5 out of 5 by from worked flawlessly it performed as expected when power went down in jan.very happy with my purchase
Date published: 2017-02-08
Rated 5 out of 5 by from Excellent! It is a nice piece of mind to have! We lose power a lot and I am not at home a lot of times when this happens, It I nice to know that my wife is protected. Ro1240
Date published: 2017-02-08
  • y_2017, m_2, d_20, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_0.0
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_371
  • loc_, sid_11kw, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
11kW-6438 whole house switch is rated 4.8 out of 5 by 371.
  • y_2017, m_2, d_20, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_0.0
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_371
  • loc_, sid_11kw, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 78ms
  • REVIEWS, PRODUCT