Guardian 11kW Home Backup Generator

Model #7031
Add to My Products

Downloads:

Starting At

$2,629.00 Transfer Switch, Installation, Taxes and Shipping Not Included Where To Buy Get a FREE
In-Home Assessment
What is an In-Home Assessment?

WebCollage

2017 GUARDIAN 11KW GENERATOR FEATURES AND BENEFITS

Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage. This affordable automatic standby generator offers protection for about half the cost of central air conditioning.

2017 GUARDIAN 11KW GENERATOR <strong>FEATURES AND BENEFITS</strong>

5 Year Limited Warranty for automatic standby generators.

True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Generac generators and engines are engineered and built in the USA*.
*Assembled in the USA using domestic and foreign parts

Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine. Learn more about the G‑Force Engine »

24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.

Mobile Link™ Remote Monitoring allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and the generator’s maintenance schedule. Connect your account to your authorized service dealer for fast, friendly and convenient assistance. (sold separately)

Home Generator Resources

The purchase of a home backup generator will give you peace of mind for years to come, but it’s a big investment. That is why we want to give you as much information as possible so you can make the right decision based on your needs and budget. The options below will help you understand how the entire process works, what your financing options are, and how to choose the right backup power solution.

Schedule a Free In-Home Assessment

Call to Schedule

Call Us at 1-844-242-3494
to Speak With a Customer Service Representative
Chat Now
Chat With a Customer Service Representative

Schedule a Free In-Home Assessment

*Required Fields
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
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
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
If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from Happy to have unit installed Unit was installed this morning. The fit and look on the side of our home is great....does not "scream" you have a generator. Look forward to having piece of mind having this installed.
Date published: 2018-09-17
Rated 4 out of 5 by from Unobtrusive appearance Our unit was just installed and tested this past week. I presume that it will perform as planned when it is needed
Date published: 2018-09-16
Rated 5 out of 5 by from Very quiet We are very pleased with this purchase. Very quiet and starts within a very short period of time. Best purchase for our home.
Date published: 2018-09-11
Rated 5 out of 5 by from Perfect standby generator. I like this generator, good price, quality, performance. Very easy operation.
Date published: 2018-09-10
Rated 1 out of 5 by from Do not buy In 2013 and 2014, we had a number of power failures, the last one in 2014 resulted in water in our basement because the sump pump had no power. We bought a Generac home generator which was installed that summer. We had no power failures until Sep 2018. Generator kicked on but power never transferred to the generator. We could do nothing but watch our basement take on water. There is no manual switch, just the automatic switch that did not work. EXTREMELY DISAPPOINTED in Generac!!! FYI, every week, we heard generator go thru its 12 minute exercise run and our generator had its GREEN light on. The FIRST time we needed our generator, it FAILED.
Date published: 2018-09-08
Rated 5 out of 5 by from The product has great features. The installation process was excellent. All of the workmen were great and came on time to complete each phase of the project. Brandon was excellent at arranging the whole process and I would highly recommend his company.
Date published: 2018-09-06
Rated 5 out of 5 by from Trouble free Installation and start up went very smooth. Product is well designed and functions as it should right out of the box. Looks great and with name and reliability of Generac, you cannot go wrong with this product
Date published: 2018-09-02
Rated 5 out of 5 by from I strongly recommend this product. The generator gives me peace of mind as I no longer have to be concerned about losing power in the middle of the winter when temperatures dip below zero. I have water pipes that run underneath the floor in the lower level of my home and having them burst when power goes out for several days has always been an issue. Now, whether I'm home or not, the Generac will provide the temperatures needed to keep my home warm and worry free.
Date published: 2018-09-01
  • y_2018, m_9, d_18, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_762
  • loc_, sid_11kw-2017, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
11kW-7033 whole house switch is rated 4.8 out of 5 by 762.
  • y_2018, m_9, d_18, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_762
  • loc_, sid_11kw-2017, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 93ms
  • REVIEWS, PRODUCT