Breadcrumbs

Home > All Products > Generators > Home Backup Generators > Guardian Series > 11kW-7032 16 circuit switch

Guardian 11kW Home Backup Generator

Model #7032
Add to My Products

Downloads:

Starting At

$3,109.00 MSRP Includes Transfer Switch - Installation, Taxes and Shipping Not Included Where To Buy Get a FREE
In-Home Assessment
What is an In-Home Assessment?

WebCollage

2017 GUARDIAN 11KW GENERATOR FEATURES AND BENEFITS

Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage. This affordable automatic standby generator offers protection for about half the cost of central air conditioning.

2017 GUARDIAN 11KW GENERATOR <strong>FEATURES AND BENEFITS</strong>

Powers 16 circuits of your home with the 100-amp, NEMA 3R (indoor or outdoor rated) transfer switch with aluminum enclosure.

5 Year Limited Warranty for automatic standby generators.

True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Generac generators and engines are engineered and built in the USA*.
*Assembled in the USA using domestic and foreign parts

Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine.

24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.

Mobile Link™ Remote Monitoring allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and the generator’s maintenance schedule. Connect your account to your authorized service dealer for fast, friendly and convenient assistance. (sold separately)

Home Generator Resources

The purchase of a home backup generator will give you peace of mind for years to come, but it’s a big investment. That is why we want to give you as much information as possible so you can make the right decision based on your needs and budget. The options below will help you understand how the entire process works, what your financing options are, and how to choose the right backup power solution.

Schedule a Free In-Home Assessment

Call to Schedule

Call Us at 1-844-242-3494
to Speak With a Customer Service Representative
Chat Now
Chat With a Customer Service Representative

Schedule a Free In-Home Assessment

*Required Fields

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;