Guardian 16kW Home Backup Generator

Model #7035
Add to My Products

Downloads:

Starting At

$3,579.00 Transfer Switch, Installation, Taxes and Shipping Not Included Where To Buy Get a FREE
In-Home Assessment
What is an In-Home Assessment?

WebCollage

2018 GUARDIAN 16KW GENERATOR FEATURES AND BENEFITS

Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage or up to whole house coverage when paired with one of Generac’s load- shedding switches. Capable of backing up a five ton air conditioner.

2018 GUARDIAN 16KW GENERATOR <strong>FEATURES AND BENEFITS</strong>

Mobile Link™ Remote Monitoring FREE with every Guardian Series Home standby generator Allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and maintenance alerts. Connect your account to your authorized service dealer for fast, friendly and proactive service. With Mobile Link, you are taken care of before the next power outage.

5 Year Limited Warranty for automatic standby generators.

True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Generac generators and engines are engineered and built in the USA*.
*Assembled in the USA using domestic and foreign parts

Quiet-Test™ Self-Test Mode runs at a lower RPM for a five or twelve minute test, making generators significantly quieter than other brands while consuming less fuel.

Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine. Learn more about the G‑Force Engine »

24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.

Home Generator Resources

The purchase of a home backup generator will give you peace of mind for years to come, but it’s a big investment. That is why we want to give you as much information as possible so you can make the right decision based on your needs and budget. The options below will help you understand how the entire process works, what your financing options are, and how to choose the right backup power solution.

Schedule a Free In-Home Assessment

Call to Schedule

Call Us at 1-844-242-3494
to Speak With a Customer Service Representative
Chat Now
Chat With a Customer Service Representative

Schedule a Free In-Home Assessment

*Required Fields

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from This generator is very high tech and state of the art providing peace of mind security. While going over the operation of the generator with the technician from Metro Electric of Romeo Mi, I could see the quality of the product and the design integrity making the generator very reliable. This state of the art product is completely hands free in the event of a power outage as well as automatic when the power comes back on. I like Made In the USA .
Date published: 2019-01-17
Rated 5 out of 5 by from Great Unit Just right for our 2,200 sq ft home w 3 ton AC. I like the A/C shedding feature, which allows the automatic management of more that one air conditioner, or other high amp appliances etc. The power management takes place inside the transfer switch.
Date published: 2019-01-15
Rated 5 out of 5 by from Generac generator The generator meets all of our needs. We hope we will never need to use it for an extended period of time.
Date published: 2019-01-12
Rated 5 out of 5 by from p So far so good the install went very well. The unit fired up immediately runs great love good investment.
Date published: 2019-01-11
Rated 5 out of 5 by from Love the set up Love the set up menu for the first start up. That only thing that was tough is I didn't know what to do with the setting 1-23 hours and I couldn't find it in the manual.
Date published: 2018-12-31
Rated 5 out of 5 by from No more worries Install went smoothly and now I don't have to worry about power failures in the winter. Love that I can check on the app.
Date published: 2018-12-30
Rated 5 out of 5 by from Installation process went very smoothly. Couldn't believe the installation only took two hours and the our house was without electricity for less than an hour! Also, the installation team was in contact with the propane tank installers which allowed for a smooth transition.
Date published: 2018-12-28
Rated 5 out of 5 by from Product features & Install Install was smooth and according to schedule. The product features give a home owner a secure feeling in the operation and quality of the generator brand chosen.
Date published: 2018-12-27
  • y_2019, m_1, d_20, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.9
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1251
  • loc_, sid_16kw-2017, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
16kW-7037 whole house switch is rated 4.9 out of 5 by 1251.
  • y_2019, m_1, d_20, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.9
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1251
  • loc_, sid_16kw-2017, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT