Guardian 16kW Home Backup Generator

Model #7035
Add to My Products

Downloads:

Starting At

$3,479.00 Transfer Switch, Installation, Taxes and Shipping Not Included Where To Buy Get a FREE
In-Home Assessment
What is an In-Home Assessment?

WebCollage

2017 GUARDIAN 16KW GENERATOR FEATURES AND BENEFITS

Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage or up to whole house coverage when paired with one of Generac’s load- shedding switches. Capable of backing up a five ton air conditioner.

2017 GUARDIAN 16KW GENERATOR <strong>FEATURES AND BENEFITS</strong>

5 Year Limited Warranty for automatic standby generators.

True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Generac generators and engines are engineered and built in the USA*.
*Assembled in the USA using domestic and foreign parts

Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine. Learn more about the G‑Force Engine »

Quiet-Test™ Self-Test Mode runs at a lower RPM for a five or twelve minute test, making generators significantly quieter than other brands while consuming less fuel.

24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.

Mobile Link™ Remote Monitoring allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and the generator’s maintenance schedule. Connect your account to your authorized service dealer for fast, friendly and convenient assistance. (sold separately)

Home Generator Resources

The purchase of a home backup generator will give you peace of mind for years to come, but it’s a big investment. That is why we want to give you as much information as possible so you can make the right decision based on your needs and budget. The options below will help you understand how the entire process works, what your financing options are, and how to choose the right backup power solution.

Schedule a Free In-Home Assessment

Call to Schedule

Call Us at 1-844-242-3494
to Speak With a Customer Service Representative
Chat Now
Chat With a Customer Service Representative

Schedule a Free In-Home Assessment

*Required Fields
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
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
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
If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from Well Pleased with Purchase I am disabled, live in Florida and purchased this generator in preparation for the beginning of the hurricane season. Already it has twice proven useful due to FPL equipment breakdown, I believe that this has been a very wise investment already.
Date published: 2018-06-16
Rated 5 out of 5 by from Really like the appearance and accessibility. The unit really looks great when comparing it to a portable standby type. The generator has been sited, but not yet connected to house. Looking forward to having it available for the approaching hurricane season.
Date published: 2018-06-10
Rated 5 out of 5 by from Great choice So happy with my new Generac....should have done it sooner
Date published: 2018-06-09
Rated 5 out of 5 by from Generac is the Best way to Go!!! Just had my 16KW stared up, cranked up first time. Was very Easy to receive a Generac activation code. Sounds awesome, with cover closed no louder the my A/C unit. I live in a condo, were only quiet natural gas generators are allowed. Great to see my entire Condo with Power, when the circuit breaker was turned off and the Generac kicked on. I would very much recommend the product!!!!
Date published: 2018-06-09
Rated 5 out of 5 by from Very well built and performs flawlessly Unit was installed month ago and have not challenged it yet but have tested it with power off to the house. Logic switch functioned as designed on transfer switch and generator functioned like it was intented. Ran this several times different ways and it never faultered. Highly recommend it
Date published: 2018-06-09
Rated 5 out of 5 by from very happy with it We are very pleased with our purchase. We now have peace of mind knowing that we will have power if we lose our electricity.
Date published: 2018-06-09
Rated 5 out of 5 by from Very satisfied Operates as expected. Not loud when testing. Hopefully will never use it. But, very glad I have it.
Date published: 2018-06-08
Rated 5 out of 5 by from It has been Great Our son has a mechanical heart and if we lose power that could be a problem . This has been a life saver. Literally!
Date published: 2018-06-07
  • y_2018, m_6, d_18, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1129
  • loc_, sid_16kw-2017, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
16kW-7037 whole house switch is rated 4.9 out of 5 by 1129.
  • y_2018, m_6, d_18, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1129
  • loc_, sid_16kw-2017, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT