Breadcrumbs

Home > All Products > Generators > Home Backup Generators > Guardian Series > 22kW-6551 whole house switch
Guardian 22kW with Whole House Switch

Guardian 22kW with Whole House Switch

Model #6551

Starting At

$4,799.00 MSRP Includes Transfer Switch - Installation, Taxes and Shipping Not Included Add to My Products

Guardian 22 kW Generator Features and Benefits

The 22 kW Guardian® Series home standby generator is the largest air-cooled home standby generator on the market. Not only does it deliver all the features and functionality customers have come to expect from the market-leading brand of home standby generators, but with an MSRP that is the lowest cost per kilowatt of any air-cooled home standby generator. Provides whole house coverage for many homes.

Guardian 22 kW Generator <strong>Features and Benefits</strong>

Lowest Cost Per Kilowatt
Homeowners can invest in a home standby air-cooled generator size that used to only be available in much more expensive, liquid-cooled models, giving them the lowest cost per kilowatt available.

Generac OHVI® Engine
Your Guardian Series generator might have to get you through days—or weeks—without utility power. Generac’s OHVI® engine, specifically designed for generator use, provides the reliability to power through the most severe outages.

True Power™ Technology
Best-in-class power quality with less than 5% total harmonic distortion means clean, smooth operation of your sensitive electronics and appliances.

Evolution™ Controller
The next generation of intuitive controllers featuring a multilingual, two-line LCD text display with color-coded, backlit buttons.

Certified for 18" Installation to the Home
Third-party certified to NFPA standards to be installed as close as 18” from the home’s exterior wall, provided it is located away from doors, windows, and fresh-air intakes, and unless otherwise directed by local codes.

Easy Installation
When combined with a pre-wired transfer switch or Smart Switch, re-engineered connection points, and composite mounting pad that eliminates the need for a poured concrete base (unless specified by local codes), the Guardian Series 22 kW generator is easy to install.

Rated for Operation in Areas with Low Natural Gas Pressure
In areas with low natural gas pressure, the Guardian Series 22 kW generator can operate on natural gas pressures of only 3.5” of water column.

All-Weather Aluminum Enclosure
Our durable powder-coat finish helps make the sturdy, all-weather aluminum enclosure corrosion resistant, making it ideal for coastal, salt-air climates. It’s also able to withstand 150 mph winds.

Tool-less Fuel Conversion
Switch between natural gas and LP fuel in the field in a few seconds, without the need for any tools.

Quiet-Test™ Mode
All standby generators run a weekly test to ensure the system is running properly. Thanks to Quiet-Test, your Guardian Series home standby generator runs its self-test at a lower, quieter RPM than standard operation, and can be programmed to run weekly, bi-weekly, or monthly.

Mobile Link™ Compatible
Take advantage of Generac’s Mobile Link cellular remote monitoring system and check on your generator’s status using your computer, tablet or smartphone, even when you are away. Sold separately.

Non-cellular remote monitoring options are also available for generator monitoring from inside the home.

24/7/365 Customer Support
Power outages don’t always occur during normal working hours. That’s why Generac’s customer care call center—right here in Wisconsin—provides support any time of day or night, all year long. Generac is standing by 24/7, every minute of every day, to answer your questions.

5-year Limited Warranty

Home Generator Buyer's Guide

Included with This Generator Bundle

Gain up to whole-house coverage through smart power management. If it is unlikely you will turn on every appliance at the same time (most people don’t), a smaller generator paired with a Generac Smart power management transfer switch provides whole-house coverage through a managed power solution. The process is simple - non-essential circuits are shed when the generator approaches maximum capacity to eliminate overload, then are cycled back on when essential circuits are satisfied. Give yourself a little more than just the basics without a substantial increase in your investment.

Download the Spec Sheet

Generac's Managed

Schedule a Free In-Home Assessment

Call to Schedule

Call Us at 1-844-242-3494
to Speak With a Customer Service Representative
Chat Now
Chat With a Customer Service Representative

Schedule a Free In-Home Assessment

*Required Fields

Subject to credit approval. Minimum monthly payments required. Available in the U.S. only. See dealer for details. View all options

We reserve the right to alter or discontinue the terms of these promotional offers anytime.

Apply Now
SPECIAL FINANCING AVAILABLE -OR- LOW MONTHLY PAYMENTS
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from Great product and dealer. Had Larrison Electrical put in 22kw. Did a great job, only took 3 hours. Peace of mind now.
Date published: 2017-01-17
Rated 5 out of 5 by from As always with Generac great all around product Product has great features that are easily controlled. Very dependable. Now when the power goes out we can still function normally.
Date published: 2017-01-16
Rated 5 out of 5 by from very impressed with workmanship Just had a 22kw installed! have not had a outage yet but I know when the power goes out I can rest easier. Great features and workmanship!
Date published: 2017-01-15
Rated 5 out of 5 by from OUTSTANDING PRODUCT I COULD WRITE A BIG LONG REVIEW BUT THAT IS NOT NECESSARY WHEN PEACE OF MIND IS THE BEST WAY TO DESCRIBE THIS PRODUCT!!
Date published: 2017-01-14
Rated 5 out of 5 by from Great looking high quality unit Only feature I would like is a connection to my wifi rather than the connection through the cell network. In spite of this I think this is the best unit on the market for the whole house.
Date published: 2017-01-09
Rated 5 out of 5 by from Great product Product has great features. Switches to standby power quickly and runs quietly. Would recommend this product.
Date published: 2017-01-08
Rated 5 out of 5 by from Product two thumbs up Great product, highly recommended for outages. So thankful I could afford.
Date published: 2017-01-04
Rated 5 out of 5 by from Great value for the 22KW output. Our prior, 20 year old generator was 10KW. We just had this 22KW generator installed which gives us terrific flexibility as to the amount of circuits we were able to attach. It seems to be a powerful, smooth running generator with a nice understated appearance. I'm sure we'll be even more pleased at the first outage!
Date published: 2016-12-22
  • y_2017, m_1, d_18, h_20
  • bvseo_bulk, prod_bvrr, vn_bulk_0.0
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_90
  • loc_, sid_22, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=AGE, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
22kW-6551 whole house switch is rated 5.0 out of 5 by 90.
  • y_2017, m_1, d_18, h_20
  • bvseo_bulk, prod_bvrr, vn_bulk_0.0
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_90
  • loc_, sid_22, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=AGE, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT

Generac Stock Ticker

  • NYQ
  • GNRC
  • $38.50
  • 1/20/2017 10:55 AM EST