Guardian 22kW Home Backup Generator

Model #7042
Add to My Products

Downloads:

Starting At

$4,359.00 Transfer Switch, Installation, Taxes and Shipping Not Included Where To Buy Get a FREE
In-Home Assessment
What is an In-Home Assessment?

WebCollage

2017 GUARDIAN 22KW GENERATOR FEATURES AND BENEFITS

The 22 kW Guardian® Series home standby generator is the largest air-cooled home standby generator on the market. Not only does it deliver all the features and functionality customers have come to expect from the market-leading brand of home standby generators, but with an MSRP that is the lowest cost per kilowatt of any air-cooled home standby generator. Provides whole house coverage for many homes.

2017 GUARDIAN 22KW GENERATOR <strong>FEATURES AND BENEFITS</strong>

5 Year Limited Warranty for automatic standby generators.

True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Generac generators and engines are engineered and built in the USA*.
*Assembled in the USA using domestic and foreign parts

Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine. Learn more about the G‑Force Engine »

Quiet-Test™ Self-Test Mode runs at a lower RPM for a five or twelve minute test, making generators significantly quieter than other brands while consuming less fuel.

24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.

Mobile Link™ Remote Monitoring allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and the generator’s maintenance schedule. Connect your account to your authorized service dealer for fast, friendly and convenient assistance. (sold separately)

Home Generator Resources

The purchase of a home backup generator will give you peace of mind for years to come, but it’s a big investment. That is why we want to give you as much information as possible so you can make the right decision based on your needs and budget. The options below will help you understand how the entire process works, what your financing options are, and how to choose the right backup power solution.

Schedule a Free In-Home Assessment

Call to Schedule

Call Us at 1-844-242-3494
to Speak With a Customer Service Representative
Chat Now
Chat With a Customer Service Representative

Schedule a Free In-Home Assessment

*Required Fields
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
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
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
If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from Piece of mind The generator was installed and 1 1/2 hrs later we lost power for 5 hrs. , it came on like a champ just like it was supposed to. Awesome!
Date published: 2018-06-15
Rated 5 out of 5 by from I really like the ease of use. We live in Florida where power outages are frequent. I have cancer and am going thru chemo treatments. Being without power is very dangerous to me, so this back up whole house power supply is a must. I wish insurance would pay part of the cost, but at least the generator adds to the value of our home and gives my wife and I Pease of mind. I was very pleased with the subs that did the install. They did a very nice job, thanks.
Date published: 2018-06-13
Rated 5 out of 5 by from Good product Nice unit, good features, intuitive touch screen and pretty much takes care of itself
Date published: 2018-06-13
Rated 5 out of 5 by from Great product Very quiet, easy to install . Highly recommended. And no more worries when power goes out:-)
Date published: 2018-06-10
Rated 5 out of 5 by from very compact unit and quiet simple to install, no problems did it all myself. took a week for the gas company to upgrade my gas meter. Very easy to program. no more worries when the power goes out.
Date published: 2018-06-09
Rated 5 out of 5 by from High quality construction. Ease of accessibility. Well thought out design. Easy to maintain and service. Exterior material is exceptional. Inside service people on phone very helpful And thorough.
Date published: 2018-06-08
Rated 5 out of 5 by from 22 KW Whole Home Generator with Load Shedding We had Metro Electric install a Guardian 22 KW Whole Home generator with load shedding. We have not had a power outage yet but everything including the installation has went well.
Date published: 2018-06-07
Rated 5 out of 5 by from Quality Product and Installation We purchased our new Generac 22KV generator with the knowledge that we were getting a leader in the industry of home back up generators. The crews worked all day and did a great installation. We haven't had a power outage yet but we fill confident that when we have one our generator will work wonderful!
Date published: 2018-06-05
  • y_2018, m_6, d_18, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1279
  • loc_, sid_22kw-2017, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
22kW-7043 whole house switch is rated 4.9 out of 5 by 1279.
  • y_2018, m_6, d_18, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1279
  • loc_, sid_22kw-2017, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 0ms
  • REVIEWS, PRODUCT