Guardian 10kVA - 50Hz

Guardian 10kVA - 50Hz

Model #5915

For Pricing

Contact Dealer Add to My Products

Guardian 10 kVA Generator Features and Benefits

Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage. The most affordable automatic standby generator on the market offers protection for half the cost of central air conditioning.

Guardian 10 kVA Generator <strong>Features and Benefits</strong>

Generac OHVI® Engine
Your Guardian Series generator might have to get you through days—or weeks—without utility power. Its OHVI® engine, specifically designed for generator use, provides the reliability to power through the most severe outages.

Evolution™ Controller
The next generation of intuitive controllers featuring a multilingual, two-line LCD text display with color-coded, backlit buttons.

Certified for 18" Installation to the Home
Third-party certified to NFPA standards to be installed as close as 18” from the home’s exterior wall, provided it is located away from doors, windows, and fresh-air intakes, and unless otherwise directed by local codes.

Easy Installation
With an intelligent pre-wired transfer switch, re-engineered connection points, and composite mounting pad that eliminates the need for a poured concrete base (unless specified by local codes), the Guardian Series 8 kW generator is easy to install.

Rated for Operation in Areas with Low Natural Gas Pressure
In areas with low natural gas pressure, the Guardian Series 8 kW generator can operate on natural gas pressures of only 3.5” of water column—significantly lower than published numbers for competitive standby generator systems.

All-Weather Aluminum Enclosure
Our durable powder-coat finish helps make the sturdy, all-weather aluminum enclosure corrosion resistant, making it ideal for coastal, salt-air climates. It’s also able to withstand 150 mph winds.

Tool-less Fuel Conversion
Switch between natural gas and LP fuel in the field in a few seconds, without the need for any tools.

True Power™ Technology
Best-in-class power quality with less than 5% total harmonic distortion means clean, smooth operation of your sensitive electronics and appliances.

Mobile Link™ Compatible
Take advantage of Generac’s Mobile Link cellular remote monitoring system and check on your generator’s status using your computer, tablet or smartphone, even when you are away. Sold separately.

24/7/365 Customer Support
Power outages don’t always occur during normal working hours. That’s why Generac’s customer care call center—right here in Wisconsin—provides support any time of day or night, all year long. Generac is standing by 24/7, every minute of every day, to answer your questions.

Schedule a free in-home assessment

Call to Schedule

Call Us at 1-844-242-3494
to Speak With a Customer Service Representative
Chat Now
Chat With a Customer Service Representative

Schedule a free in-home assessment

*Required Fields

Subject to credit approval. Minimum monthly payments required. Available in the U.S. only. See dealer for details.

Apply Now
SPECIAL FINANCING AVAILABLE -OR- LOW MONTHLY PAYMENTS

Generator Accessories

Maximize your investment and maintain your Generac home backup generator with a variety of accessories.

The Generac Promise

loading...

Peace of mind.

And the power to live.

The Generac Promise means that our 8 – 22 kilowatt Guardian® Series home backup generators will give you peace of mind and the power to live. It means that we engineer and build them here in America*. It means we stand behind them with a strong 5-year limited warranty. We promise to continue to innovate, like with our new Mobile Link™ cellular monitoring system, so you’ll know the status of your generator, no matter where you are. And if you ever need to call, we’re standing by 24/7, every minute of every day, ready to pick up the phone right here in Wisconsin.

*Built in the USA using domestic and foreign parts.

We’ll back you up. We’re standing by. Count on it.

Generac Stock Ticker

  • NYSE
  • GNRC
  • $39.45
  • 10/1/2014 4:02 PM EST