Breadcrumbs

Home > All Products > Generators > Home Backup Generators > Guardian Series > 11kW Whole House Switch
Guardian 11kW with Whole House Switch

Guardian 11kW with Whole House Switch

Model #6438

Starting At

$2,999.00 MSRP MSRP Includes Transfer Switch and Not Installation Add to My Products

Guardian 11 kW Generator Features and Benefits

Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage. Has the ability to backup a 3-ton air conditioner, well pump or water heater, and the main rooms of your house.

Guardian 11 kW Generator <strong>Features and Benefits</strong>

Generac OHVI® Engine
Your Guardian Series generator might have to get you through days—or weeks—without utility power. Its OHVI® engine, specifically designed for generator use, provides the reliability to power through the most severe outages.

Evolution™ Controller
The next generation of intuitive controllers featuring a multilingual, two-line LCD text display with color-coded, backlit buttons.

Certified for 18" Installation to the Home
Third-party certified to NFPA standards to be installed as close as 18” from the home’s exterior wall, provided it is located away from doors, windows, and fresh-air intakes, and unless otherwise directed by local codes.

Easy Installation
With an intelligent pre-wired transfer switch, re-engineered connection points, and composite mounting pad that eliminates the need for a poured concrete base (unless specified by local codes), the Guardian Series 11  kW generator is easy to install.

Rated for Operation in Areas with Low Natural Gas Pressure
In areas with low natural gas pressure, the Guardian Series 11 kW generator can operate on natural gas pressures of only 3.5” of water column.

All-Weather Steel Enclosure
Our durable powder-coat finish helps make the sturdy, Galvanneal steel enclosure perfect for all weather conditions. It’s also able to withstand 150 mph winds.

Tool-less Fuel Conversion
Switch between natural gas and LP fuel in the field in a few seconds, without the need for any tools.

True Power™ Technology
Best-in-class power quality with less than 5% total harmonic distortion means clean, smooth operation of your sensitive electronics and appliances.

Mobile Link™ Compatible
Take advantage of Generac’s Mobile Link cellular remote monitoring system and check on your generator’s status using your computer, tablet or smartphone, even when you are away. Sold separately.

Non-cellular remote monitoring options are also available for generator monitoring from inside the home.

24/7/365 Customer Support
Power outages don’t always occur during normal working hours. That’s why Generac’s customer care call center—right here in Wisconsin—provides support any time of day or night, all year long. Generac is standing by 24/7, every minute of every day, to answer your questions.

Included with This Generator Bundle

Gain up to whole-house coverage through smart power management. If it is unlikely you will turn on every appliance at the same time (most people don’t), a smaller generator paired with a Generac Smart power management transfer switch provides whole-house coverage through a managed power solution. The process is simple - non-essential circuits are shed when the generator approaches maximum capacity to eliminate overload, then are cycled back on when essential circuits are satisfied. Give yourself a little more than just the basics without a substantial increase in your investment.

Download the Spec Sheet

Generac's Managed

Schedule a free in-home assessment

Call to Schedule

Call Us at 1-844-242-3494
to Speak With a Customer Service Representative
Chat Now
Chat With a Customer Service Representative

Schedule a free in-home assessment

*Required Fields

Subject to credit approval. Minimum monthly payments required. Available in the U.S. only. See dealer for details.

Apply now
<strong>Special Financing Available</strong> -or- <strong>Low monthly payments</strong>

Generator Accessories

Maximize your investment and maintain your Generac home backup generator with a variety of accessories.

The Generac Promise

loading...

Peace of mind.

And the power to live.

The Generac Promise means that our 8 – 22 kilowatt Guardian® Series home backup generators will give you peace of mind and the power to live. It means that we engineer and build them here in America*. It means we stand behind them with a strong 5-year limited warranty. We promise to continue to innovate, like with our new Mobile Link™ cellular monitoring system, so you’ll know the status of your generator, no matter where you are. And if you ever need to call, we’re standing by 24/7, every minute of every day, ready to pick up the phone right here in Wisconsin.

*Built in the USA using domestic and foreign parts.

We’ll back you up. We’re standing by. Count on it.

Generac Stock Ticker

  • NYSE
  • GNRC
  • $43.80
  • 7/23/2014 4:01 PM EST