Breadcrumbs

Home > All Products > Generators > Home Backup Generators > PowerPact > PowerPact-6520
main product image

PowerPact 5.6kVA - 50Hz

Model #6520

For Pricing

Contact Dealer Where To Buy

Add to My Products

PowerPact 7kW Features and Benefits

Generac’s 7 kW PowerPact™ home standby generator is the affordable, automatic alternative to portable backup power. Features incorporate many of the qualities and reliability of the best selling Guardian Series, while remaining the most affordable home standby generator available. Significantly quieter than a portable generator, it protects the home’s most essential circuits, like refrigerators, well pumps and select appliances, without having to manually set up during inclement weather, refuel, or run electrical cords.

PowerPact 7kW <strong>Features and Benefits</strong>

Affordable, Automatic 24/7 Backup Power
With Generac PowerPact you can enjoy peace of mind knowing your home and family are protected 24/7 from the dangers of power outages. Cover just the essential electrical items with the most affordable automatic backup generator available on the market.

True Power™ Technology
Best-in-class power quality with less than 5% total harmonic distortion means clean, smooth operation of your sensitive electronics and appliances.

Generac OHV Engine
The Generac OHV engine is designed for reliability and long-life operation.

Digital Controller
Digital controller with LED status and fault indicators.

Certified for 18" Installation to the Home
Third-party certified to NFPA standards to be installed as close as 18” from the home’s exterior wall, provided it is located away from doors, windows, and fresh-air intakes, and unless otherwise directed by local codes.

Easy Accessibility
Three of the four sides are easily removable for simplified service and maintenance access.

All-Weather Steel Enclosure
Our durable powder-coat finish helps make the sturdy, galvanneal steel enclosure perfect for all weather conditions.

Continuous Fuel Source - LP or Natural Gas
The engine runs on existing liquid propane or natural gas for a continuous, worry-free fuel supply.

Mobile LinkCompatible
Take advantage of Generac’s Mobile Link cellular remote monitoring system and check on your generator’s status using your computer, tablet or smartphone, even when you are away. Sold separately.

Non-cellular remote monitoring options are also available for generator monitoring from inside the home.

24/7/365 Customer Support
Power outages don’t always occur during normal working hours. That’s why Generac’s customer care call center—right here in Wisconsin—provides support any time of day or night, all year long. Generac is standing by 24/7, every minute of every day, to answer your questions.

3-year Limited Warranty

Home Generator Buyer's Guide

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Schedule a Free In-Home Assessment

Call to Schedule

Call Us at 1-844-242-3494
to Speak With a Customer Service Representative
Chat Now
Chat With a Customer Service Representative

Schedule a Free In-Home Assessment

*Required Fields

For all promotions: Qualifying purchase must be made with your Generac Credit Card issued by Synchrony Bank and a $29 account activation fee will apply and be charged at the time first purchase posts to account. For new accounts: Purchase APR is 26.99%; Minimum Monthly Interest Charge is $2. Existing cardholders should see their credit card agreement for their applicable terms. Subject to credit approval.  Not all Generac dealers offer all promotional financing options so please check with your dealer on which financing options they offer.

Apply Now
SPECIAL FINANCING AVAILABLE -OR- LOW MONTHLY PAYMENTS