main product image

32kW Protector QS

Model #RG032

Starting At

$11,499.00 Where To Buy

Add to My Products

Generac Protector 32kW QS Standby Generator

Automatic Backup Power For Large or Custom Homes
Looking to back up your entire home, or more items than usual? Consider the Protector gaseous automatic backup generator line. These units powers essential appliances and modern technologies during power outages, allowing homeowners and their families to continue living life comfortably and without interruption.

What Makes the Protector Series Such a Great Choice?
Generac's Protector Series offers benefits that competitors can’t match. Installation flexibility and cost reduction. Sophisticated, yet intuitive controls. Quiet operation. Supported by a 24/7/365 customer support team at our corporate headquarters, and a nationwide dealer network of more than 6,000 strong.

The best liquid cooled engine packs more power into a smaller footprint - ideal when space is a premium.  The neutral styling, color and small footprint fits unobtrusively into landscaping. Clean burning, continuous fuel choice of natural gas to LP.

True Power™ Technology
Delivers best-in class power quality with less than 5% total harmonic distortion (THD) for clean, smooth operation of sensitive electronics and appliances.

Evolution™ Controller
A cutting-edge, intuitive control. The Evolution controller features a multilingual, two-line LCD text display with color-coded, backlit buttons. It has received upgrades, including USB flash capability, smart battery charging, voltage adjustment, and backlit membrane pad style buttons.

5-year limited warranty with extended warranty options available
We are proud of our innovative product design, high quality and first-class reliability so we stand behind them with a strong 5, 7 or 10-year limited

Can Be Installed Just 18" From a Structure
Capability to be installed 18 inches away from a structure, ideal for areas with tight lot lines.  Generac’s is the only manufacturer of standby generators to have 18” offset on most of its residential lineup.

Tough, Durable All-Aluminum Enclosures
Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

Quiet-Test™
All backup generators run a weekly test to ensure the system is running properly. Thanks to Quiet-Test, your Protector Series home generator runs its self-test at a lower, quieter RPM, which can be programmed to run weekly, bi-weekly, or monthly.

Mobile Link™ Remote Monitoring
Mobile Link is the cellular remote monitoring system from Generac that allows you to check your generator’s status from anywhere in the world using your computer, tablet or smartphone.

Additional Features
Improved stub ups and electrical connection access decrease installation costs. All connections are dual conductor rated, and the implementation of quick connects for the control wires, completely eliminates the need for crimping or lugging.
Improved customer connection access, which decreases installation costs.

Generac <strong>Protector 32kW QS </strong>Standby Generator

Home Generator Buyer's Guide
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
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
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
If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 3 out of 5 by from Question quality control of the product. Heard from installers that there are more problems with the new models Had a previous 25 KW that lasted 10 years. Got this one a month ago. Had to change the board three days after the purchase! Quality control is not like it used to be. I am hoping for a good product. Have also bought the ten years warrenty.
Date published: 2018-09-17
Rated 5 out of 5 by from Awesome product This generator supersedes all of my families expectations. Outstanding customer service,friendly service.
Date published: 2018-02-04
Rated 5 out of 5 by from Now my disabled son is protected When IRMA paid a visit and our smaller generator didn't quite fit the bill, I decided an upgrade was in order. For years our smaller GENERAC severed us well but since my son's accident our needs have increased. This new generator will have us comfy cozy, and my son can rest safe as the torrent rages outside.
Date published: 2018-01-22
Rated 5 out of 5 by from Very quiet unit with peace of mind. We are very pleased with our purchase. We now have peace of mind knowing we have backup power. The unit is much quieter than I expected and provides plenty power for us. The unit was scratched in shipping, but I assume that is the shipper and not Generac. Very good installer. He was very informative, professional, and friendly. The installation was very clean and professional. I highly recommend.
Date published: 2017-04-03
Rated 4 out of 5 by from Love my generator The generator doesn't take up a lot of space considering its power capability. It is a little loud when it starts itself evry week as a test, but this is quieter than it used to be according to the installer. Overall I feel much better that my home will have power in a prolonged power outage.
Date published: 2016-04-22
  • y_2018, m_9, d_18, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_, sid_32protectorhome, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 62ms
  • REVIEWS, PRODUCT
32kW-RG032-QS is rated 4.4 out of 5 by 5.
  • y_2018, m_9, d_18, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_, sid_32protectorhome, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 0ms
  • REVIEWS, PRODUCT

Schedule a Free In-Home Assessment

Call to Schedule

Call Us at 1-844-242-3494
to Speak With a Customer Service Representative
Chat Now
Chat With a Customer Service Representative

Schedule a Free In-Home Assessment

*Required Fields

Generac offers a variety of financing options for your home generator system purchase. Click the button below to learn more!

Explore Financing Options
Special

Protector Series Accessories

Maximize your investment and maintain your Generac home standby generator with a variety of accessories.