Breadcrumbs

Home > All Products > Generators > Mobile Generators > 0kW - 25kW
  • thumbnail
main product image

Mobile Generators Under 25kW

Model #

For Pricing

Where To Buy

Add to My Products

Generac Under 25kW Mobile Generators

Generac Mobile Power solutions are ideal for a variety of auxiliary power applications with a need for a reliable temporary power supply, or for which a permanently installed generator isn’t feasible.

Quality

  • Full tubular steel, lockable enclosure
  • Durable, fade resistant, white baked on powder coat finish
  • Stainless steel hinges, exterior hardware and pad lockable door latches

Reliable

  • CSA Certified
  • Key switch to preheat (glow plugs), start & stop
  • Automatic low oil/high temp shutdowns
  • 100 Amp start limit main breaker
  • 2 year - 2,000 hour warranty
  • Marathon voltage regulation within +/- 1%

Easy to Use

  • Self-priming 4 cylinder Isuzu engine
  • Six external convenience outlets with Individual breakers
  • Externally emergency stop switch

Generac Stock Ticker

  • NYSE
  • GNRC
  • $50.15
  • 3/3/2015 11:12 AM EST