Breadcrumbs

Home > All Products > Generators > Mobile Generators > 101kW - 150kW
  • thumbnail
main product image

Mobile Generator 101kW - 150kW

Model #

For Pricing

Contact Dealer Where To Buy

Add to My Products

Generac 101kW - 150kW Mobile Generators

Generac Mobile Power solutions are ideal for a variety of auxiliary power applications with a need for a reliable temporary power supply, or for which a permanently installed generator isn’t feasible.

Durable

  • Sound attenuated aluminum, lockable enclosure
  • Steel skid frame and detachable steel trailer
  • Durable industrial powder coat white textured finish
  • Stainless steel exterior hardware, handles and latches

Microprocessor Controlled for Safety

  • Advanced Magnum Digital Controller (MDC) with field adjustment
  • Fuel level warning and shutdown
  • Overspeed protection warning and shutdown
  • Oil pressure warning and shutdown
  • Coolant temperature warning and shutdown
  • Battery voltage over and under protection
  • Generator over/under voltage warning and shutdown
  • Generator over/under frequency warning and shutdown
  • Over current shutdown
  • -40F to 185F operating temperature range

Reliable

  • Marathon, brushless, class H gen end with voltage regulation within +/-1%
  • 342 gallon fuel capacity with a maximum of 32 hour full load run time
  • 2 year - 2,000 hour warranty
  • Low coolant shutdown

Easy To Use

  • Voltage selector switch lockable in any setting for safety
  • Lugs and lug box safety switch
  • Emergency stop switch located on the outside of enclosure
  • Locking external fuel cap, no internal spills
  • Fuel tank is an integral part of the generator skid
  • Generator-set with fuel tank is detachable from trailer
  • Multiple convenience outlets



Generac Stock Ticker

  • NYQ
  • GNRC
  • $27.92
  • 2/9/2016 4:02 PM EST