Breadcrumbs

Home > All Products > Generators > Mobile Generators > 151kW - 400kW
  • thumbnail
main product image

Mobile Generator 151kW - 400kW

Model #

For Pricing

Contact Dealer Where To Buy

Add to My Products

Generac 151kW - 400kW Mobile Generators

Generac Mobile Power solutions are ideal for a variety of auxiliary power applications with a need for a reliable temporary power supply, or for which a permanently installed generator isn’t feasible.

Tough

  • White industrial powder coat finish on a sound attenuated aluminum enclosure
  • Baffles and insulation bring this unit in at 68 dBA at prime power
  • Black texture steel skid frame and trailer at industrial strength on tandem axles with electric brakes
  • All stainless steel exterior hardware, door handles & latches
  • 2 rear stabilizer jacks

Reliable

  • Advanced monitoring backlit Magnum Digital Controller (MDC)
  • Voltage regulation is within +/- 1%
  • Generator speed is controlled by an electronic governor and is switchable
  • Minimum 24 hour fuel consumption at prime
  • Radiator and oil drains on flexible hose extensions
  • Air cleaner restriction indicator
  • 2 year - 2,000 hour warranty
  • In line block heater
  • Lockable battery disconnect
  • Buck transformer
  • Battery charger - 2 amp trickle
  • Low coolant shutdown

Easy to Use

  • Two position, voltage link board
  • Electronic governor
  • Lug box safety switch, main breaker trips when door is opened
  • Cable box guard
  • Multiple convenience receptacles with individual breakers
  • External red metal emergency safety stop switch
  • External, lockable fuel cap (no internal fuel spills)
  • Remote start capability (stop/start contacts located on terminal strip)
  • Detachable generator-set from trailer use skid mounted or trailer mounted
  • Fuel tank designed integrated into generator-set

Generac Stock Ticker

  • NYSE
  • GNRC
  • $49.70
  • 3/5/2015 4:04 PM EST