Breadcrumbs

Home > All Products > Generators > Mobile Generators > 401kW +
  • thumbnail
main product image

Mobile Generator 401kW +

Model #

For Pricing

Contact Dealer Where To Buy

Add to My Products

Generac 400kW + Mobile Generators

Generac Mobile Power solutions are ideal for a variety of auxiliary power applications with a need for a reliable temporary power supply, or for which a permanently installed generator isn’t feasible.

Durable

  • Sound attenuated aluminum enclosure in white powder coat textured finish
  • Industry powder coated black textured finish steel skid frame and trailer
  • Heavy duty stainless steel exterior hardware, latches and handles
  • 120% full containment
  • 29 hour fuel supply
  • 2 rear stabilizing jacks
  • Triple axle trailer with electric brakes

Microprocessor Controlled for Safety

  • Advanced backlit Magnum Digital Controller (MDC)
  • Push button and easy to use
  • Fuel level monitoring
  • Oil pressure monitoring
  • Coolant temp monitoring
  • Battery voltage monitoring
  • Generator voltage monitoring
  • Generator frequency monitoring
  • Overspeed protection
  • Over current shutdown

Reliable

  • Voltage regulation within +/- 1% with generator speed controlled by electronic governor
  • 22 hour full load run time
  • Air filter condition indicator on control panel
  • Buck Transformer
  • Battery disconnect (lockable)
  • In line block heater
  • Low coolant shutdown
  • 2 year - 2,000 hour warranty

Easy To Use

  • Two position, voltage link board
  • Lugs and lug box safety switch with cable entry box guards preventing foreign objects access
  • Multiple convenience outlets with individual breakers
  • Red emergency stop switch located on outside of enclosure
  • External, lockable fuel fill cap for no internal spills
  • Remote start/stop capabilities
  • Stop/Start contacts located on terminal strip
  • Detachable generator-set with fuel tank integrated for skid or trailer mounted

Generac Stock Ticker

  • NYSE
  • GNRC
  • $43.60
  • 7/25/2014 4:01 PM EST