Breadcrumbs

Home > All Products > Generators > Mobile Generators > MLG20
  • thumbnail
main product image

Mobile Generator - MLG20

Model #MLG20

For Pricing

Contact Dealer Where To Buy

Add to My Products

Downloads:

GENERAC MLG20 MOBILE GENERATOR

The MLG20 diesel generator provides affordable, single phase power with just the right combination of hardworking output and efficiency.

Quality

  • Full tubular steel, lockable enclosure
  • Durable, fade resistant, white baked on powder coat finish
  • Stainless steel hinges, exterior hardware and pad lockable door latches

Reliable

  • CSA Certified
  • Key switch to preheat (glow plugs), start & stop
  • Automatic low oil/high temp shutdowns
  • 100 Amp start limit main breaker
  • 2 year - 2,000 hour warranty
  • Marathon voltage regulation within +/- 1%

Easy to Use

  • Self-priming 4 cylinder Isuzu engine
  • Six external convenience outlets with Individual breakers
  • Externally emergency stop switch



Generac Stock Ticker

  • NYQ
  • GNRC
  • $27.91
  • 2/12/2016 4:02 PM EST