Breadcrumbs

Home > All Products > Generators > Mobile Generators > MLG25
  • thumbnail
main product image

Mobile Generator - MLG25

Model #MLG25

For Pricing

Contact Dealer Where To Buy

Add to My Products

Downloads:

GENERAC MLG25 MOBILE GENERATOR

The MLG25 provides dependable rugged and reliable 3-phase power when and where you need it. With a smaller footprint than our MMG series, for the flexibility of the application needs but 3-phase power like the big guys. Equipped with a mobile trailer, forklift pockets and a central lift eye, you have a variety of ways to move, use and get it to where you need it.

Tough

  • Full tubular 14-gauge steel frame with lockable enclosure
  • Durable, fade resistant, white baked on powder coat finish
  • Stainless steel hinges, exterior hardware and pad lockable door latches

Easy to Use

  • Self-priming 4 cylinder Isuzu engine
  • Lug terminals for three and single phase output with safety switch
  • External convenience outlets with individual breakers
  • External emergency stop switch
  • Voltage selector switch
  • Automatic remote start

Reliable

  • CSA Certified
  • Sealed membrane Microprocessor switch with 6 LED indicators: Low oil/high temp shutdowns, Fuel level warning shutdown, Overspeed protection warning and shutdown, Over current shutdown, Battery voltage over / under protection, Generator over/under voltage warning and shutdown, Generator over/under frequency warning and shutdown
  • 2 year - 2,000 hour warranty
  • Marathon voltage regulation within +/- 1%
  • 90A Start limit breaker



Generac Stock Ticker

  • NYQ
  • GNRC
  • $27.98
  • 2/11/2016 1:47 PM EST