Breadcrumbs

Home > All Products > Generators > Mobile Generators > MMG120
  • thumbnail
main product image

Mobile Generator - MMG120

Model #MMG120

For Pricing

Contact Dealer Where To Buy

Add to My Products

Downloads:

GENERAC MMG120 MOBILE GENERATOR

Newest to the line; MMG 120 generator; is packed with 3-phase power at 133kVA, highly mobile and sized to fit most applications for rental, construction and oil industry.

The new MMG 120 generator boasts a 342 gallon fuel tank with run times of approximate 46 hours providing true around the clock performance at the job site.

Tough

  • Sound attenuated aluminum enclosure with white industrial powder coat finish
  • Sturdy steel skid frame and steel trailer assembly
  • Stainless exterior hardware
  • Diamond plate step in front and rear fender
  • Durable industrial powder coat finish

Reliable

  • Magnum Digital Controller (MDC) - performs the unit monitoring, protection and engine communication functions
  • Voltage regulation within + or - 1%
  • 342 gallon fuel capacity up to 46 hour run time
  • Air cleaner indicator on control panel
  • Low coolant shutdown
  • 2 year - 2,000 hour warranty

Easy To Use

  • Selectable voltage switch
  • Lugs and lug box safety switch plus multiple convenience outlets
  • External emergency stop safety switch
  • External, lockable fuel cap to prevent internal spills
  • Automatic remote start terminals on control panel
  • Flexibility of detachable generator-set from trailer
  • Fuel tank design incorporated into generator-set



Generac Stock Ticker

  • NYQ
  • GNRC
  • $27.91
  • 2/12/2016 4:02 PM EST