Breadcrumbs

Home > All Products > Generators > Mobile Generators > MMG45FHK
  • thumbnail
main product image

Mobile Generator - MMG45FHK

Model #MMG45FHK

For Pricing

Contact Dealer Where To Buy

Add to My Products

Downloads:

GENERAC MMG45FHK MOBILE GENERATOR

The MMG45FHK Flip-Hood diesel generator provides reliable 3-phase power where and when you need it, in a unique Patent Approved designed enclosure.

The two Flip (front & back) Hoods of the MMG45FHK enable easy open access for quick field maintenance or full routine maintenance when back at the shop. Not only does it give you more room to work in, but its innovative open design allows more light into dimly lit areas and wide open space for easy movement. Easy to Service design puts the unit back into the rental field faster to give you the greatest return on investment.

The MMG45FHK is powered by the Kubota V3600-T-E3BG diesel engine with 53 horsepower at prime. Its quiet operation and longer run time is ideal for the rental market.

Tough

  • Patent Approved Flip-Hood sound attenuated aluminum, lockable enclosure
  • Durable industrial powder coat finish
  • Stainless steel exterior hardware

Microprocessor Controlled for Safety

  • Advanced digital controller
  • Fuel level protection & shutdown
  • Overspeed protection & shutdown
  • Oil pressure protection & shutdown
  • Coolant temp protection & shutdown
  • Battery voltage protection & shutdown
  • Generator voltage/frequency protection & shutdown
  • Over current protection & shutdown

Reliable

  • Voltage regulation within +/- 1% with Marathon SE350
  • 106 gallon fuel capacity with approximately 31 hour full load run time
  • Air cleaner restriction indicator
  • 2 year - 2,000 hour warranty
  • Low coolant shutdown

Easy To Use

  • Voltage selector switch for lugs to be set to single phase, or two three phase settings
  • Lugs and lug box safety switch with cable entry box guards
  • Highly visible external emergency stop switch
  • External, lockable fuel cap to prevent internal spills
  • Automatic remote start terminals
  • Detachable generator-set and trailer with fuel tank integrated into generator-set

Generac Stock Ticker

  • NYSE
  • GNRC
  • $49.41
  • 2/27/2015 3:47 PM EST