Breadcrumbs

Home > All Products > Generators > Portable Generators > GP Series > GP3000i
main product image

GP3000i

Model #7129-0

Starting At

$899.00 MSRP Where To Buy

Add to My Products

Downloads:

Generac GP Series 3000I Portable Generator

An affordable solution for recreational applications. Perfect size for tailgating,camping and power tool use.

PowerRush™ Advanced Technology delivers over 50% more starting capacity allowing you to do more with less*.

Quiet Inverter Power reduces sound emissions and provides optimal performance.

True Power™ Technology provides clean, stable power ideal for sensitive electronics, tools and appliances.

Easy to Carry compact & lightweight design with built-in handle makes transportation easy.

PowerDial™ Choke, Run, Off: three operation settings integrated into one simple-to-use dial.

Economy Mode automatically adjusts engine speed to save fuel and reduce sound emissions.

USB Ports to charge mobile devices including smart phones and tablets.

Parallel Ready to connect two GP3000i inverter generators for twice the power. (Parallel kit sold separately.)

Generator Status Lights visual alerts when unit is low on oil, overloaded or ready to use.

Generac <strong>GP Series 3000I</strong> Portable Generator

The Power to Live. Work. Play.

Portable generators are a welcome addition to many activities at home, at work, and away. In an emergency, portable generators can provide critical backup power. They make camping and tailgating more comfortable. And contractors appreciate the flexibility portable power brings to the jobsite.

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

GP Series Accessories

Maximize your investment and maintain your Generac portable generator with a variety of accessories.