Breadcrumbs

Home > All Products > Generators > Portable Generators > GP Series > GP6500E 49ST
main product image

GP6500E

Model #G0076820

Starting At

$839.00 MSRP Where To Buy

Add to My Products

Generac GP Series 6500E 49ST Portable Generator

Generac’s GP6500E portable generator offers PowerRush™ Advanced Technology, which delivers more than a 40% increased starting capacity*allowing you to do more with less. Generac’s OHV engine and large-capacity steel fuel tank ensures extended engine life and run times, while the steel tube cradle provides added strength. The low-oil feature protects the generator from damage. The GP6500 can be easily transported across rough or difficult terrain with the heavy-duty wheels and easy fold-down handle. Even maintenance is a breeze, with the hour meter keeping track of necessary upkeep at regular intervals.

Generac's OHV engine with splash lubrication provides a long engine life.

Hour meter tracks maintenance intervals.

Large-capacity steel fuel tank with incorporated fuel gauge provides durability and extended run times.

Low-oil level shutdown automatically safeguards engine from damage.

Covered outlets provides added protection from the environment and rugged working conditions.

Plug-in battery charger jack keeps battery charged and ready to go.

Hardened 1 1/4" steel tube cradle for added durability and strength.

Fold-down, locking handle for sturdy portability and compact storage.

Heavy-duty, never-flat wheels for reliable portability.

 

Generac <strong>GP Series 6500E 49ST</strong> Portable Generator

Features





The Power to Live. Work. Play.

Portable generators are a welcome addition to many activities at home, at work, and away. In an emergency, portable generators can provide critical backup power. They make camping and tailgating more comfortable. And contractors appreciate the flexibility portable power brings to the jobsite.

GP Series Accessories

Maximize your investment and maintain your Generac portable generator with a variety of accessories.

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 128ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;