main product image

iQ2000

Model #6866

Starting At

$799.00 MSRP Where To Buy

Add to My Products

Quieter.* Smarter. Beats Honda.

 

Generac® vs. Honda®
QUIETER*
Noise level @ 50% load*
measured in decibels by leading
third party testing lab
Quiet X LOUDER*
Noise level @ 50% load*
measured in decibels by leading third party testing lab
YES
electronic fuel gauge, run-time
remaining display, generator status lights, and PowerBar
Smart X NO
YES
Start, run and stop functions with PowerDial; easy as 1-2-3
Easy-Start X NO

*Based on independent lab tests using ISO 9614 to measure sound power levels vs. Honda EU2000i. Read the full report.
†Per Honda’s published data.

Product Features

Quieter. Smarter. Innovative. The new iQ2000 inverter generator lets you bring power wherever life takes you. From tailgating parties to camping trips and beyond. Find out why packing one for your next expedition is such a smart move.
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
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
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
If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from This Generac has a great IQ! Amazing generator will power almost everything on my 36' travel trailer with no problem! Has a powerful punch
Date published: 2018-04-04
Rated 1 out of 5 by from This product is terrible Less than 50 hours doesnt generate. Obvious problemd with this product with 55 hundred models. Customer service is awful. Overall and awful product.
Date published: 2018-03-25
Rated 5 out of 5 by from A power source you can take anywhere Very handy to have on a farm. I use it to provide quiet power at the job sight for tools and lights, The size and weight allows me to load it easily in the back of my Gator. I would recommend this generator to my family, friends and neighbors.
Date published: 2018-03-17
Rated 5 out of 5 by from Quiet! Generator works great! It powers my slide in pickup camper perfectly!
Date published: 2018-03-07
Rated 5 out of 5 by from The iQ2000 has met all expectations and then some I knew the unit was going to be a quiet running motor, but I feel it is really quiet, even on Turbo. I'm ready to use it in more applications
Date published: 2018-02-22
Rated 4 out of 5 by from Is a best investment for your money I compare this product whith others in the same category and best product for my money
Date published: 2018-02-02
Rated 5 out of 5 by from Much quieter and lighter than a Honda I am extremely happy with this generator. Less expensive, quieter and lighter than a comparable Honda.
Date published: 2018-02-02
Rated 5 out of 5 by from Lives up to all expectations Unit is very quiet, easy to start...two pulls from a cold start and sips gas slowly. Just simply a superior unit to the competitors!
Date published: 2018-01-31
  • y_2018, m_4, d_20, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_104
  • loc_, sid_iq2000, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
iQ2000 is rated 4.7 out of 5 by 104.
  • y_2018, m_4, d_20, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_104
  • loc_, sid_iq2000, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT