Breadcrumbs

Home > All Products > Parts & Accessories > Protector Series

Parts & Accessories+-

Accessories for Generac Protector Series

Online

Find Parts Online for Your Protector Generator

Enhance performance. Maximize convenience. Simplify maintenance. Boost your Protector Series standby generator’s performance with accessories from the leader in standby power. Products are available to maximize convenience and simplify maintenance for years of reliable standby power. Maintaining your equipment with original equipment manufacturer parts is key to the performance and reliability you count on when the lights go out.

Find Parts Online

Protector Series Accessories

Generac's wide selection of accessories for the Protector Series helps your installation meet local requirements while enhancing the ownership experience.

Drainback Kit
The spill box drainback kit allows fuel that was captured in the 5-gallon spill box (Model 006502-0 ) to be drained directly back into the fuel tank to avoid vapors. Spec Sheet
Contact Your Dealer to Buy

Fuel Fill Drop Tube
A powder coat painted, steel fuel fill drop tube is required in some municipalities to prevent sparking due to static electricity buildup, which can be caused by the fuel dropping into the tank from the fill area. Spec Sheet
Contact Your Dealer to Buy

Emergency Stop
E-stop allows for immediate fuel shutoff and generator shutdown in the event of an emergency. Spec Sheet
Contact Your Dealer to Buy

90% Fuel Level Alarm
The alarm panel alerts the fuel fill operator when the tank reaches a 90% fill level by sounding an audible alarm and triggering an LED warning light. Spec Sheet
Contact Your Dealer to Buy

Lockable Fuel Cap
The cast iron, lockable fuel cap provides the ability to lock the fuel system to prevent unwanted fuel tampering or siphoning. Spec Sheet
Contact Your Dealer to Buy

Tank Risers
Tank risers are required in some municipalities to help avoid potential base tank corrosion caused by mounting on rough surfaces. Spec Sheet
Contact Your Dealer to Buy

Spill Box
The 5-gallon spill box screws into the existing fuel fill port of the base tank. It captures and contains fuel if over fueling or spilling occur during the fill process. Spec Sheet
Contact Your Dealer to Buy

Stainless Steel Fuel Lines
Some municipalities require the use of stainless steel fuel lines instead of the standard hoses provided with the diesel generator products. These stainless steel lines are fire resistant for additional safety. Spec Sheet
Contact Your Dealer to Buy

Cold Weather Kit
The Cold Weather Kits consist of a block heater with all necessary mounting hardware and a battery warmer with a thermostat built into the battery pad. Spec Sheet
Contact Your Dealer to Buy

Maintenance Kit - 15 kW and 20 kW
The Protector™ maintenance kits contain fuel, air and oil filters, and a funnel and chamois. Oil will need to be purchased separately based upon the recommendations listed. Spec Sheet
Contact Your Dealer to Buy

Maintenance Kit - 30 kW and 50 kW
The Protector™ maintenance kits contain fuel, air and oil filters, and a funnel and chamois. Oil will need to be purchased separately based upon the recommendations listed. Spec Sheet
Contact Your Dealer to Buy

Vent Extension Support Kit
The vent extension support kit consists of two aluminum plates with the appropriate pipe cutouts to secure the vent extension pipes coming through the top of the generator enclosure. It helps to minimize stress on the NPT fittings integrated on the tank and also helps protect against pests. Spec Sheet
Contact Your Dealer to Buy

Protector Series <strong>Accessories</strong>
Home Backup Generator

Automatic Transfer Switches

Although the generator creates the power, the transfer switch is really the core of your generator system. It is an electrical panel that allows you to safely connect a generator to your home's electrical circuits and is permanently installed near your main circuit breaker panel.

Explore Transfer Switches

Know Your Generator Is Ready When You Need It

Mobile Link is the new cellular remote monitoring system from Generac® that lets you check on your standby generator’s status, or receive timely notifications when something is needed, using your computer, tablet or smartphone. With Mobile Link, you’ll always know exactly what your generator is doing - or not doing.

Learn More About Mobile Link
Mobile Link

Generac Stock Ticker

  • NYQ
  • GNRC
  • $28.75
  • 2/5/2016 4:02 PM EST