Breadcrumbs

Home > All Products > Pressure Washers > Professional Grade > 3600PSI Commercial 6855
main product image

3600PSI 2.6GPM

Model #6855

Starting At

$699.00 MSRP Where To Buy

Add to My Products

GENERAC 3600PSI COMMERCIAL GRADE PRESSURE WASHER

With a powerful Generac OHV horizontal shaft engine and professional-grade triplex pump, this 3600PSI power washer is just right for cleaning around the house, at work, or on the farm.

PROFESSIONAL-GRADE TRIPLEX PUMP

With features like ceramic-coated pistons, the triplex pump is designed for rugged duty and long life

POWERFUL 212CC GENERAC OHV ENGINE

This Generac engine provides maximum cleaning performance and reliability, and has low-oil shutdown to protect the engine

OVERSIZED NEVER-FLAT TIRES

Take your pressure washer over even the most rugged terrain around the house, at work, or on the farm

FOLDING HANDLE

Take up even less space in your garage or shed during storage, and transport the pressure washer even more easily

Additional Features

Pressure Control Valve – Provides complete control of water pressure for all applications

Brass Quick Change Fittings – Make hose connections even more quickly and effortlessly

50’ Steel-Reinforced Hose – Durable, non-marring hose will not leave scuff marks

Professional Spray Gun – Adjustable side handle provides precise control, and cushion grip and easy-to-pull trigger reduce fatigue and improve comfort during extended use

Welded Roll Cage Frame – Protects the engine and pump while providing grab bars for easier lifting

Five Quick Click™ Nozzle Tips Included – 0 degree, 15 degree, 25 degree, 40 degree, and soap applicator

Detergent Siphon Hose – Use a variety of cleaning solutions to improve results

The power to

CONCRETE. SIDING. VEHICLES. AND MUCH MORE.

Whether you're washing the driveway or prepping for a painting job, you need the right tool. Enter Generac pressure washers. Our customer research led us to engineer our pressure washers from the ground up, to meet your specific needs.

Explore Pressure Washer Uses
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PRESSURE WASHER ACCESSORIES

Maximize your investment and maintain your Generac pressure washer with a variety of accessories.