Breadcrumbs

Home > All Products > Pressure Washers > Professional Grade > 4000PSI Industrial
main product image

4000PSI 3.4GPM

Model #6230

Starting At

$1,899.00 MSRP Where To Buy

Add to My Products

Generac 4000PSI Industrial Grade Pressure Washer

With a powerful OHC horizontal shaft engine and industrial-grade triplex pump, this 4000PSI power washer easily cleans tough surfaces like pavement, masonry and concrete, as well as quickly removing scale, lime, calcium deposits and more.

  • Industrial-grade triplex pump
  • Industrial-grade spray gun
  • Quick-Click™ nozzle tips
  • 13" wheels
  • Powerful 404cc Subaru OHC horizontal shaft engine
  • 3/8" x 50' steel-reinforced rubber hose
  • Durable heavy-duty style frame
  • User-friendly controls
  • Pressure control valve
Generac <strong>4000PSI Industrial Grade Pressure Washer</strong>
The Power to

Concrete. Siding. Vehicles. And Much More.

Whether you're washing the driveway or prepping for a painting job, you need the right tool. Enter Generac power washers. Our customer research led us to engineer our power washers from the ground up, to meet your specific needs.

Explore Pressure Washer Uses
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pressure Washer Accessories

Maximize your investment and maintain your Generac pressure washer with a variety of accessories.

Generac Stock Ticker

  • NYQ
  • GNRC
  • $38.60
  • 1/20/2017 4:02 PM EST