Breadcrumbs

Home > All Products > Pressure Washers > Residential Grade > 2500PSI Residential 6595
  • thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

2500PSI 2.3GPM

Model #6595

Starting At

$279.99 MSRP Where To Buy

Add to My Products

GENERAC 2500PSI PRESSURE WASHER

With its large Generac OHV horizontal shaft engine and easy-access axial cam pump, the 2500PSI power washer is ideal for cleaning everything from patio furniture to siding to decks around the house.

POWERFUL 196cc GENERAC OHV ENGINE

Delivers maximum cleaning performance and reliability.

AXIAL CAM PUMP WITH EASY-ACCESS HOSE CONNECTIONS

Easily make hose connections without having to kneel on the ground.

OVERSIZED NEVER-FLAT TIRES

Take your pressure washer anywhere around your home, regardless of the terrain.

Additional Features

Ergonomic Spray Gun – Cushion grip extends use. Easy-to-pull trigger reduces fatigue.

Quick-Click™ Nozzle Tips – Includes 3 tips: 0°, 25°, and soap applicator.

Unique Foot Rest – Stabilizes the unit during startup.

User-friendly Controls – Easy access to engine controls - on/off, choke, and fuel shutoff.

25' PVC Hose – Connects to the rear of the spray gun for maximum convenience.

Integrated Spray Gun Holder – Holds spray gun securely during transport and storage.

The Power to

Concrete. Siding. Vehicles. And Much More.

Whether you're washing the driveway or prepping for a painting job, you need the right tool. Enter Generac pressure washers. Our customer research led us to engineer our pressure washers from the ground up, to meet your specific needs.

Explore Pressure Washer Uses
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Pressure Washer Accessories

Maximize your investment and maintain your Generac pressure washer with a variety of accessories.




Generac Stock Ticker

  • NYQ
  • GNRC
  • $28.75
  • 2/5/2016 4:02 PM EST