Breadcrumbs

Home > All Products > Pressure Washers > Residential Grade > 2800PSI Residential 6922
main product image

2800PSI 2.4GPM

Model #6922

Starting At

$299.00 MSRP Where To Buy

Add to My Products

GENERAC 2800PSI PRESSURE WASHER

With its large Generac OHV horizontal shaft engine and easy-access axial cam pump, the 2800PSI pressure washer is ideal for cleaning everything from patio furniture to siding to decks around the house.

POWERFUL 196cc GENERAC OHV ENGINE

Delivers maximum cleaning performance and reliability.

AXIAL CAM PUMP WITH EASY-ACCESS HOSE CONNECTIONS

Easily make hose connections without having to kneel on the ground.

OVERSIZED NEVER-FLAT TIRES

Take your pressure washer anywhere around your home, regardless of the terrain.

CONVENIENT DETERGENT TANK

Convenient on-board ½ gallon detergent tank for hassle free cleaning

Additional Features

Ergonomic Spray Gun – Cushion grip extends use. Easy-to-pull trigger reduces fatigue.

Quick-Change Nozzle Tips – Includes 4 tips: 0°, 25°, 40°, and soap applicator.

User-friendly Controls – Easy access to engine controls - on/off, choke, and fuel shutoff.

25' High Pressure Hose – Connects to the rear of the spray gun for maximum convenience.

Integrated Spray Gun Holder – Holds spray gun securely during transport and storage.

The Power to

Concrete. Siding. Vehicles. And Much More.

Whether you're washing the driveway or prepping for a painting job, you need the right tool. Enter Generac pressure washers. Our customer research led us to engineer our pressure washers from the ground up, to meet your specific needs.

Explore Pressure Washer Uses
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from Well built and easy to use I normally use professional grade pressure washer but for normal household use this little unit does great. Has enough power to prep my house for painting. I am impressed with this unit and I look forward to using it again and again.
Date published: 2018-04-15
Rated 1 out of 5 by from Bad engine. Used 6 times over a 3 year period and the engine blew. Preferred repair service verified to Generac that the unit appeared like new. Was very careful to follow all manufacturer’s instructions. Kept stored indoors. Generac’s response, “Nothing we can do” even though engines on this model (0065960} had a history of malfunctioning.
Date published: 2018-03-28
Rated 5 out of 5 by from solid power washer solid power washers, nozzles are easy to exchange, powerful washer
Date published: 2018-03-20
Rated 4 out of 5 by from Great product One of the best products for the tropical environment.
Date published: 2017-12-01
Rated 5 out of 5 by from 2800 power washer The best power washer I've ever owned, haven't had an iota of a problem . It always starts and performs to my high expectations. I based on this I will soon be purchasing a Generac natural gas generator for my home in Florida. Keep making products to be proud of.
Date published: 2017-10-03
Rated 5 out of 5 by from Good buy Very pleased with my generac washer. Has good power and runs great. I am very pleased with the it's performance.
Date published: 2017-09-18
Rated 5 out of 5 by from Excellent Product This pressure washer is everything I've needed for work in my shop/hanger and residential areas. Does everything I need it to do and more. Has all the pressure and power needed to do it all. Super reliable with no problems. Thanks Generac for a great product.
Date published: 2017-06-30
Rated 5 out of 5 by from Great product Quality product. Does a great job. Would recommend.
Date published: 2017-06-09
  • y_2018, m_6, d_21, h_21
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_192
  • loc_, sid_2800psi6922, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
2800PSI Residential 6922 is rated 4.7 out of 5 by 192.
  • y_2018, m_6, d_21, h_21
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_192
  • loc_, sid_2800psi6922, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT

Pressure Washer Accessories

Maximize your investment and maintain your Generac pressure washer with a variety of accessories.