Breadcrumbs

Home > All Products > Pressure Washers > Residential Grade > 3100PSI Residential 6598
  • thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

3100PSI 2.7GPM

Model #6598

Starting At

$399.00 MSRP Where To Buy

Add to My Products

GENERAC 3100PSI PRESSURE WASHER

With a 30' hose, two onboard 3/4 gallon detergent tanks, and a powerful Generac OHV horizontal shaft engine, this 3100PSI power washer is ideal for cleaning projects at home or at work.

POWERFUL 212cc GENERAC OHV ENGINE

Delivers maximum cleaning performance and reliability

AXIAL CAM PUMP WITH EASY-ACCESS HOSE CONNECTIONS

Easily make hose connections without having to kneel on the ground.

TWO ONBOARD DETERGENT TANKS

Two integrated 3/4 gallon tanks provide convenient onboard storage for plenty of cleaning detergents.

Additional Features

High-Performance Spray Gun – Thicker cushion grip extends use. Longer barrel provides added stability. Easy-to-pull trigger reduces fatigue.

Quick-Click™ Nozzle Tips – Includes 5 tips: 0°, 15°, 25°, 40°, and soap applicator.

10" Wheels –Engine and pump are perfectly balanced over the axle for almost effortless maneuverability.

Unique Foot Rest – Stabilizes the unit during startup.

User-Friendly Controls – Easy access to engine controls - on/off, choke, and fuel shutoff.

30' PVC Hose – Connects to the rear of the spray gun for maximum convenience. Extra length to tackle even bigger cleaning projects.

Integrated Spray Gun Holder – Holds spray gun securely during transport and storage.

The Power to

Concrete. Siding. Vehicles. And Much More.

Whether you're washing the driveway or prepping for a painting job, you need the right tool. Enter Generac pressure washers. Our customer research led us to engineer our pressure washers from the ground up, to meet your specific needs.

Explore Pressure Washer Uses

Pressure Washer Accessories

Maximize your investment and maintain your Generac pressure washer with a variety of accessories.

Generac Stock Ticker

  • NYSE
  • GNRC
  • $44.54
  • 10/24/2014 4:05 PM EST