Breadcrumbs

Home > All Products > Transfer Switches > Business Standby > Light Industrial Transfer Switches

Business Standby+-

Light Industrial Transfer Switches

Generac's Light Industrial Transfer Switches

RTS Series Transfer Switches
With the RTS transfer switch, you can choose to cover every circuit all the time or only essential circuits when paired with a generator sized to your application. RTS open transition transfer switches are ideal for residential, commercial and light industrial applications. Standard RTS transfer switches feature NEMA 3R enclosures for indoor or outdoor use.

  • 100 - 200 Amp, 3 phase, service rated
  • 100 - 800 Amp, 3 phase, non-service rated
  • 600 - 800 Amp, 1 phase, non-service rated
  • Nema 3R rated rugged steel enclosures
  • Designed to operate with the Nexus or Evolution controller equipped units

100 - 200 Spec Sheet
100 - 400 Spec Sheet
600 - 800 Spec Sheet


Integrated Load Center Switch (ILC)
Generac's 200 Amp ILC switch provides four-in-one convenience and full site protection by combining the automatic transfer switch, a service entrance rated service disconnect, a 42-circuit load distribution panel and an optional transient voltage surge suppression into a single, pre-wired package.  In addition to fast, easy and inexpensive installation , Generac ILC switches offer single-source warranty and servicing through our nationwide dealer network.

Spec Sheet