Breadcrumbs

Home > All Products > Water Pumps
  • thumbnail
  • thumbnail
  • thumbnail
main product image

2" Chemical Water Pump

Model #7126

Starting At

$389.00 MSRP
Where To Buy

Add to My Products

Generac C20 2” Chemical Water Pump

Generac’s C20 chemical pump features a sturdy design, simplified priming, fiberglass-reinforced components and carbon ceramic seals to support a variety of chemical pumping needs in almost any environment.

Durable design Reinforced fiberglass pump ideal for clean water, chemical, herbicide, pesticide and fertilizer transfer

Generac 223cc engine with splash lubrication provides a long engine life

Onboard instructions with icons on key touch points makes this pump easy to use

Easy Prime™ funnel design for quick and easy priming

Color-coded suction and discharge ports to ensure correct hose connections

High performance pump easily pumps up to 164 gallons per minute

Generac <strong>C20 2” Chemical Water Pump</strong>
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;