Breadcrumbs

Home > All Products > Water Pumps > CW15K-6821
  • thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

1-1/2" Clean Water Pump

Model #6821

Starting At

$389.00 MSRP
Where To Buy

Add to My Products

GENERAC CW15K 1-1/2” Clean Water Pump

Powered by a Generac 79cc OHV engine, the CW15K delivers the high-flow capacity you need to take on most pumping jobs. Use it to remove standing water from basement floors, drain swimming pools, empty window wells, you name it. All in a lightweight package that’s easy to take where you need it.

Powerful Generac 79cc OHV engine

Easy prime custom funnel design for quick and easy priming

Ergonomic carry handle with soft grip for comfort

All inclusive kit includes 10 foot suction hose, 25 foot discharge hose, and strainer

Color-coded suction and discharge ports to ensure the correct hose connections

Powerful pump can easily pump up to 80 gallons per minute

High precision carbon ceramic mechanical seal for long life

Onboard instructions with icons of key touch points make this pump easy to use

GENERAC<strong> CW15K 1-1/2” Clean Water Pump </strong>
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 3 out of 5 by from pumps well not durable i have had this pump for a year. Always serviced drained and stored at EOY. This year pumps fine but then the pull rope broke taking with it the recoil spring. It's not an easy part to get. This pump would be better if it had just an ol fashioned wrap and pull starter as this seems to be a failure commented on by others. Pump and motor are fine but without starter rope it useful as chicken lips.
Date published: 2020-07-06
Rated 5 out of 5 by from The product is a work horse. The water pump is a work horse for me. My property gets a lot of water from the rains and neighbor's that direct run off water from their property into mine. The pump primes easily and usually starts after 4-5 pulls. I have had the water pump a little over 1 year now and the only suggestions I have is to design the lift handle better. My lift handle corroded and customer service is sending me a replacement one. The other problem I have is with the gas tank cap, it is not easy to put on and sometimes it becomes loose when the pump is running.
Date published: 2020-02-14
Rated 1 out of 5 by from This pump looks good but... This pump looks good and has good features and its a fair price but...after a year or two of use, things go bad. The recoil locks up - you simply can't pull the cord to start it. I also had to replace the string as well because it started to fray and eventually broke. They burn a lot of oil - you have to constantly check the oil - every time you run it. On the pump part (not the engine), seals leaked right out of the box. And eventually after two summers of use, it just can't be started. So my final conclusion is, at the beginning, this pump looks great, has great features, starts easy, fair price, etc. But after you get 100 hrs on it, you no longer have a pump that works properly and you probably won't be able to get it started. In the end, this pump is not built to last.
Date published: 2019-09-06
Rated 4 out of 5 by from This pump worked very well this pump worked very well, started easy and pumped the water fast
Date published: 2019-06-04
Rated 5 out of 5 by from Great pump for the price, handles spring flooding issues Pump was easy to set up, easy to start. Handles water quickly. Only wish there were a throttle control for high and low speed idling.
Date published: 2019-03-28
Rated 5 out of 5 by from Lightweight and easy to use. Purchased pump to handle spring water issues. Easy to use start up Instructions. Pump primes fast and runs quiet. Works great!!!
Date published: 2019-03-22
Rated 1 out of 5 by from Carburetor malfunctioned on the the first use I bought this as a backup system to pump water out of my basement if heavy rains came. My area has water issues when we get more than 2" of rain + in a few hours. The rain came, as anticipated, and I set-up the water pump according to the instruction manual. Shortly after putting gas in the tank I started to smell gas fumes. They were quite strong. Very unusual. Upon investigation, I saw fuel dripping from the carburetor bowl and air filter. When I felt around the lower part of the carburetor to see what the issue may be the entire bowl fell off in my hand spilling fuel everywhere. By chance, there were no ignition sources nearby or the situation would have escalated in to a full blown emergency causing burns to myself and everything around.
Date published: 2018-03-17
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_, sid_cw15k, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
CW15K-6821 is rated 3.4 out of 5 by 7.
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_, sid_cw15k, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 84ms
  • REVIEWS, PRODUCT